LTC3459

RECOMMENDED FOR NEW DESIGNS

10V Micropower Synchronous Boost Converter in ThinSOT

Part Models
6
1ku List Price
Starting From $2.63

Part Details

  • Small Solution Size
  • >85% Efficiency over Wide Load Range
  • Internal Synchronous Rectifier
  • VIN Range: 1.5V to 5.5V
  • 5V at 30mA from 3.3V Input
  • 3.3V at 20mA from 2 AA Cell Input
  • Programmable Output Voltages Up to 10V
  • Burst Mode Operation
  • Inrush Current Limiting
  • Output Disconnect in Shutdown
  • Ultralow Quiescent (10µA) and Shutdown (<1µA) Currents
  • Low Profile 2mm × 2mm DFN, 2mm × 3mm DFN or SOT-23 Package
LTC3459
10V Micropower Synchronous Boost Converter in ThinSOT
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3459
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2042A

Energy Harvesting (EH) Multi-Source Demo Board

Product Details

DC2042A - Demo Board for:
LTC3588-1 Piezoelectric Energy Harvesting Power Supply
LTC3108 Ultralow Voltage Step-Up Converter and Power Manager
LTC3105 400mA Step-Up DC/DC Converter with Maximum Power Point Control and 250mV Start-Up
LTC3459 10V Micropower Synchronous Boost Converter in ThinSOT
LTC2935 Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds


 


eval board
DC2080A

Energy Harvesting (EH) Multi-Source Demo Board with Transducers

Product Details

The DC2080 is a versatile energy harvesting demo board that is capable of accepting piezoelectric, solar, 4mA to 20mA loops, thermal powered energy sources or any high impedance AC or DC source. The board contains four independent circuits consisting of the following EH ICs:


  • LTC3588-1: Piezoelectric Energy Harvesting Power Supply
  • LTC3108: Ultralow Voltage Step-Up Converter and Power Manager
  • LTC3105: Step-Up DC/DC Converter with Power Point Control and LDO Regulator
  • LTC3459: 10V Micropower Synchronous Boost Converter
  • LTC2935-2 and LTC2935-4: Ultralow Power Supervisor with Power-Fail Output Selectable Thresholds

The board is designed to connect to the Silicon Labs EFM32 Wonder Gecko Starter Kit (Part No:EFM32WG-STK3800). It also includes two energy harvester transducers (TEG and Solar) and a terminal block for connecting a high impedance AC source. In addition, many turrets are provided, making it easy to connect additional transducers to the board. The board contains multiple jumpers that allow the board to be configured in various ways. The standard build for the board has 4 jumpers installed out of the possible 12 jumpers. The board is very customizable to the end users’ needs. This compatibility makes it a perfect evaluation tool for any low power energy harvesting system. Please refer to the individual data sheets for the operation of each power management circuit. The application section of the demo manual describes the system level functionality of this board and the various ways it can be used in early design prototyping.


Click here for information on "Energy Harvesting Solution To Go"!


To Purchase "Energy Harvesting Solution To Go", click here!

eval board
DC703A

LTC3459ES6 Demo Board | VIN = 1.8V to 5.5V, VOUT = 8V @ 2mA/20mA/40mA

Product Details

Demonstration circuit 703 features the LTC3459 10V micropower synchronous boost converter. The circuit in DC703 is designed to generate an 8V output from a 1.8V to 5.5V input voltage range. The maximum output current is 40mA and is dependent on the input voltage.

DC2042A
Energy Harvesting (EH) Multi-Source Demo Board
DC2080A
Energy Harvesting (EH) Multi-Source Demo Board with Transducers
DC703A
LTC3459ES6 Demo Board | VIN = 1.8V to 5.5V, VOUT = 8V @ 2mA/20mA/40mA

Reference Designs

Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0540 Circuits from the lab

24-Bit Data Acquisition System for IEPE Sensors

Features and Benefits

  • IEPE compatible data acquisition system
  • Piezo and MEMs sensors
  • 54 kHz analog input bandwidth
  • Arduino form factor compatible

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2021-01-29 02:43
    CN0549 - CbM Development Platform
  • lazy blur
    VIDEO · 2022-09-21 01:06
    Easily Connect Sensors with ADI's Robust Industrial Signal Chains
CN0540
24-Bit Data Acquisition System for IEPE Sensors

Latest Discussions

Recently Viewed