AD9956

RECOMMENDED FOR NEW DESIGNS

2.7 GHz DDS-Based AgileRF™ Synthesizer

Part Models
2
1ku List Price
Starting From $26.64

Part Details

  • 400 MSPS Internal DDS Clock Speed
  • 48-bit frequency tuning word
  • 14-bit Programmable Phase Offset
  • Integrated 14-bit DAC
    • Excellent Dynamic Performance
    • Phase noise ≤ 135 dBc/Hz @ 1 KHz offset
    • −80 dB SFDR @ 160 MHz (±100 KHz offset IOUT)
  • 25 Mb/s write-speed serial I/O control
  • 655 MHz programmable input dividers for the phase
    • frequency detector (÷M, ÷N) {M, N = 1..16} (bypassable)
  • Programmable RF divider (÷R) {R = 1, 2, 4, 8} (bypassable)
  • 8 phase/frequency profiles
  • 1.8 V supply for device operation
  • 3.3 V supply for I/O and charge pump
  • Software controlled power-down
  • 48-lead LFCSP package
  • Automatic linear frequency sweeping capability (in DDS)
  • Programmable charge pump current (up to 4 mA)
  • Phase modulation capability
  • Multichip synchronization
  • Dual-mode PLL lock detect
  • 655 MHz CML-mode PECL-compliant driver

AD9956
2.7 GHz DDS-Based AgileRF™ Synthesizer
Ask a Question

Documentation

Data Sheet 1

Application Note 20

Technical Articles 21

Product Highlight 1

Evaluation Design File 1

Frequently Asked Question 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD9956 IBIS Models 1

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

Evaluation Kits

EVAL-AD9956
AD9956 Evaluation Board

Latest Discussions

Recently Viewed