AD9914S

RECOMMENDED FOR NEW DESIGNS

3.5 GPSP Direct Digital Synthesizer with 12-Bit DAC

Part Models
2
1ku List Price
Starting From $353.15

Part Details

  • 3.5 GSPS internal clock speed
  • Integrated 12-bit DAC
  • Frequency tuning resolution to 190 pHz
  • 16-bit phase tuning resolution
  • 12-bit amplitude scaling
  • Programmable modulus
  • Automatic linear and nonlinear frequency sweeping capability
  • 32-bit parallel datapath interface
  • 8 frequency/phase offset profiles
  • Phase noise: −128 dBc/Hz (1 kHz offset at 1396 MHz)
  • Wideband SFDR < −50 dBc
  • Serial or parallel input/output control
  • 1.8 V/3.3 V power supplies
  • Software and hardware controlled power-down
  • 88-lead LFCSP package
  • PLL REF CLK multiplier
  • Phase modulation capability
  • Amplitude modulation capability

COMMERCIAL SPACE FEATURES

  • Supports aerospace applications
  • Wafer diffusion lot traceability
  • Radiation lot acceptance test (RLAT)
    • Total ionizing dose (TID)
  • Radiation benchmark
    • Single event latch-up (SEL)
AD9914S
3.5 GPSP Direct Digital Synthesizer with 12-Bit DAC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-AD9914

AD9914 Evaluation Board

Product Details

The user guide describes how to set up and use the AD9914 evaluation board. The AD9914 is a 3.5 GSPS DDS with a 12-bit DAC.

The evaluation board software provides a graphical user interface (GUI) for easy communication with the device along with many user-friendly features such as the mouse-over effect.

The user guide is intended for use in conjunction with the AD9914 data sheet.

EVAL-AD9914
AD9914 Evaluation Board

Latest Discussions

Recently Viewed