AD9851

PRODUCTION

180 MHz Complete DDS synthesizer

Part Models
3
1ku List Price
Starting From $21.11

Part Details

  • 180 MHz Clock Rate with Selectable 6x Reference Clock Multiplier
  • On-Chip High Performance 10-Bit DAC and High Speed Comparator with Hysteresis
  • SFDR >43 dB @ 70 MHz AOUT
  • 32-Bit Frequency Tuning Word
  • 5-Bit Phase Modulation and Offset Capability
  • Simplified Control Interface: Parallel or Serial Asynchronous Loading Format
  • Comparator Jitter <80 ps p-p @ 20 MHz
  • 2.7 V to 5.25 V Single-Supply Operation
  • Low Power: 555 mW @ 180 MHz
  • Power-Down Function, 4 mW @ 2.7V
  • Ultrasmall 28-Lead SSOP Packaging
AD9851
180 MHz Complete DDS synthesizer
Ask a Question

Documentation

Data Sheet 1

Application Note 21

Technical Articles 21

Product Highlight 1

Evaluation Design File 4

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

Latest Discussions

Recently Viewed