AD9835

PRODUCTION

50 MHz Direct Digital Synthesizer, Waveform Generator

Part Models
3
1ku List Price
Starting From $9.06

Part Details

  • 5 V Power Supply
  • 50 MHz Speed
  • On-Chip COS Look-Up Table
  • On-Chip 10-Bit DAC
  • Serial Loading
  • Power-Down Option
  • Temperature range: −40°C to +85°C
  • 200 mW Power Consumption
  • 16-Lead TSSOP
AD9835
50 MHz Direct Digital Synthesizer, Waveform Generator
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 25

Technical Articles 21

Product Highlight 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

Evaluation Kits

eval board
EVAL-AD9832

AD9832 Evaluation Board

Product Details

The Evaluation board for the AD9832 contains a SDP-B connection and software allowing the AD9832 to be controlled from a SDP-B board.

The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

Can be used to evaluation the AD9835 also.

EVAL-AD9832
AD9832 Evaluation Board

Latest Discussions