AD9352

Obsolete

WiMAX/WiBro RF MxFE Transceiver

Part Details

  • RF Transceiver with Integrated ADCs and DACs
  • IEEE 802.16 WiMAX/WiBRO Systems
  • Dual Band: 2.3-2.7 GHz
  • 3.5MHz < BW < 20MHz
  • Superior Receiver sensitivity with NF 3.7dB
  • Highly linear and spectrally pure transmitter
    TX EVM -38 dB
    SNR > 134dB/Hz at fOFFSET > 22MHz
  • Autonomous AGC and TX Power Control
  • TX power control
  • Range 60 dB, Resolution 0.25 dB
  • Automatic Frequency Correction < 0.012 ppm
  • Integrated Frac-N Synthesizer
    50 Hz LO step size
    Integrated phase noise < 0.5°rms
AD9352
WiMAX/WiBro RF MxFE Transceiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed