AD9235

PRODUCTION

12-Bit, 20/40/65 MSPS, 3 V Analog-to-Digital Converter

Part Models
12
1ku List Price
Starting From $9.36

Part Details

  • Single +3 V Supply Operation (2.7 V to 3.6 V)
  • SNR = 70 dBc to Nyquist at 65 MSPS
  • SFDR = 85 dBc to Nyquist at 65 MSPS
  • Low Power: 300 mW at 65 MSPS
  • On-Chip Reference and SHA
  • Differential Input with 500 MHz Bandwidth
  • DNL of ±0.4 LSB
  • Flexible Analog Input: 1 Vp-p to 2 Vp-p
  • Offset Binary or Twos Complement Data Format
  • Clock Duty Cycle Stabilizer
  • Pin out Migration to Either AD9215, AD9236, AD9245
AD9235
12-Bit, 20/40/65 MSPS, 3 V Analog-to-Digital Converter
Ask a Question

Documentation

Data Sheet 1

Application Note 15

Technical Articles 4

Evaluation Design File 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Clock Generation Devices 3
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9235 IBIS Models 1


Evaluation Kits

EVAL-AD9235

AD9235 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9235.

EVAL-AD9235
AD9235 Evaluation Board

Latest Discussions

Recently Viewed