AD7951

PRODUCTION

14-Bit, 1 MSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC

Part Models
1
1ku List Price
Starting From $13.48

Part Details

  • Multiple pins/software programmable input ranges:
    5 V, 10 V, ±5 V, ±10 V
  • Pins or serial SPI® compatible input ranges/mode selection
  • iCMOS® process technology
  • 14-bit resolution with no missing codes
  • INL: ±0.3 LSB typ, ±1 LSB max (±61 ppm of FSR)
  • SNR: 85 dB @ 2 kHz
  • See data sheet for additional features
AD7951
14-Bit, 1 MSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 2
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 4
AD8597 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (single)
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7951

AD7951 Evaluation kit

Product Details

The EVAL-AD7951EDZ is a fully featured evaluation Kit for the AD7951. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.


EVAL-AD7951
AD7951 Evaluation kit

Latest Discussions

Recently Viewed