AD7655
PRODUCTIONLow Cost, 4-Channel, 16-Bit, 500 kSPS PulSAR ADC
- Part Models
- 4
- 1ku List Price
- Starting From $12.76
Part Details
- 4-channel, 16-bit resolution ADC
- 2 track-and-hold amplifiers
- Throughput
- 500 kSPS (normal mode)
- 444 kSPS (impulse mode)
- Analog input voltage range: 0 V to 5 V
- No pipeline delay
- Parallel and serial 5 V/3 V interface
- Refer to data sheet for additional features
AD7655-EP supports defense and aerospace applications (AQEC standard)
- Download AD7655-EP Data Sheet (pdf)
- Military temperature range (−55°C to +125°C)
- Controlled manufacturing baseline
- Enhanced product change notification
- Qualification data available on request
- V62/14620 DSCC Drawing Number
The AD7655 is a low cost, simultaneous sampling, dual-channel, 16-bit, charge redistribution SAR, analog-to-digital converter that operates from a single 5 V power supply. It contains two low noise, wide bandwidth, track-and-hold amplifiers that allow simultaneous sampling, a high speed 16-bit sampling ADC, an internal conversion clock, error correction circuits, and both serial and parallel system interface ports. Each track-and-hold has a multiplexer in front to provide a 4-channel input ADC. The A0 multiplexer control input allows the choice of simultaneously sampling input pairs INA1/INB1 (A0 = low) or INA2/INB2 (A0 = high). The part features a very high sampling rate mode (normal) and, for low power applications, a reduced power mode (impulse) where the power is scaled with the throughput. Operation is specified from −40°C to +85°C.
PRODUCT HIGHLIGHTS
- Multichannel ADC.
The AD7655 features 4-channel inputs with two sample-and-hold circuits that allow simultaneous sampling. - Fast Throughput.
The AD7655 is a 500 kSPS, charge redistribution, 16-bit SAR ADC with internal error correction circuitry. - Single-Supply Operation.
The AD7655 operates from a single 5 V supply. In impulse mode, its power dissipation decreases with throughput. - Serial or Parallel Interface.
Versatile parallel or 2-wire serial interface arrangements are compatible with both 3 V and 5 V logic.
APPLICATIONS
- AC motor control
- 3-phase power control
- 4-channel data acquisition
- Uninterrupted power supplies
- Communications
Documentation
Data Sheet 3
Application Note 1
Technical Articles 1
Product Highlight 1
Product Highlight 1
Product Selection Guide 1
Tutorial 2
Technical Book 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7655ACPZ | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) | ||
AD7655ASTZ | 48-Lead LQFP (7mm x 7mm) | ||
AD7655ASTZRL | 48-Lead LQFP (7mm x 7mm) | ||
AD7655SCPZ-EP-RL | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 29, 2015 - 14_0049 Conversion of 6x6mm and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines |
||
AD7655ACPZ | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7655ACPZ | PRODUCTION | |
AD7655ASTZ | PRODUCTION | |
AD7655ASTZRL | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD7655ASTZ | PRODUCTION | |
AD7655ASTZRL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Low Input Bias Current Op Amps (≤100 pA) 3 | ||
ADA4627-1 | PRODUCTION | 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp |
ADA4637-1 | PRODUCTION | 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp |
AD8610 | PRODUCTION | Precision, Low Input Bias Current, Wide BW JFET Single Op Amp |
Low Noise Op Amps (≤ 10nV/√Hz) 2 | ||
ADA4896-2 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
ADA4897-1 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
Low Power Op Amps (≤ 1mA/amp) 1 | ||
AD8031 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier |
Multiple Output Buck Regulators 1 | ||
ADP2114 | PRODUCTION | Configurable, Dual 2 A/Single 4 A, Synchronous Step-Down DC-to-DC Regulator |
Positive Linear Regulators (LDO) 2 | ||
ADP151 | PRODUCTION | Ultralow Noise, 200 mA, CMOS Linear Regulator |
ADP160 | PRODUCTION | Ultra Low Quiescent Current 150 mA, CMOS Linear Regulator |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 3 | ||
ADA4841-1 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
AD8605 | PRODUCTION | Precision, Low Noise, CMOS, RRIO Op Amp (single) |
AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
Series Voltage References 6 | ||
ADR421 | PRODUCTION | Ultraprecision, Low Noise, 2.500 V XFET® Voltage References |
ADR431 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
ADR4525 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference |
ADR441 | PRODUCTION | Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source |
AD1582 | PRODUCTION | 2.5V Micropower, Precisions Series Mode Voltage References |
ADR391 | PRODUCTION | 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown |
Shunt Voltage References 1 | ||
AD780 | PRODUCTION | 2.5 V/3.0 V High Precision Reference |
Standard Digital Isolators 4 | ||
ADUM3481 | PRODUCTION | Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality) |
ADUM3401 | PRODUCTION | Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability |
ADUM1401 | PRODUCTION | Quad-Channel Digital Isolator (3/1 Channel Directionality) |
ADUM4401 | PRODUCTION |
5 kV RMS Quad-Channel Digital Isolators |