AD7643

PRODUCTION

18-Bit, 1.25 MSPS PulSAR® A/D Converter

Part Models
4
1ku List Price
Starting From $25.80

Part Details

  • Throughput: 1.25 MSPS
  • INL: ±2 LSB typical, ±3 LSB max; ±8 ppm of full scale
  • 18-bit resolution with no missing codes
  • Dynamic range: 95.5 dB
  • SINAD: 93.5 dB typical @ 20 kHz (VREF = 2.5 V)
  • THD: −112 dB typical @ 20 kHz (VREF = 2.5 V)
  • No pipeline delay (SAR architecture)
  • Pb-free, 48-lead LQFP and 48-lead LFCSP
  • Pin compatible with the AD7641 and other PulSAR ADC’s
  • 2.048 V internal reference: typical drift 10 ppm/°C; TEMP output
  • Differential input range: ±VREF
    (VREF up to 2.5 V)
  • Parallel (18-, 16-, or 8-bit bus) and serial 5 V/3.3 V/2.5 V interface
  • SPI®/QSPI/MICROWIRE/DSP compatible
  • Single 2.5 V supply operation
  • Power dissipation
    • 65 mW typical @ 1.25 MSPS with internal REF
    • 2 μW in power-down mode
AD7643
18-Bit, 1.25 MSPS PulSAR® A/D Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
AD8475 PRODUCTION Precision, Selectable Gain, Fully Differential Funnel Amplifier
High Voltage Op Amps ≥12V 2
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
Low Power Op Amps (≤ 1mA/amp) 2
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7643

AD7643 Evaluation Kit

Product Details

The EVAL-AD7643EDZ is a fully featured evaluation Kit for the AD7643. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7643
AD7643 Evaluation Kit

Latest Discussions

Recently Viewed