AD7621
PRODUCTION16-Bit, 2 LSB INL, 3 MSPS PulSAR® ADC
- Part Models
- 3
- 1ku List Price
- Starting From $44.02
Part Details
- 16 Bits Resolution with No Missing Codes
- On-board Low Drift Reference with Buffer and Temperature Sensor
- Differential Input Range: ±VREF (VREF up to 2.5V)
- Throughput:
3 MSPS (Wideband Warp and Warp Mode)
2 MSPS (Normal Mode)
1.25 MSPS (Impulse Mode) - INL ±2 LSB Max (±30 ppm of FS)
- SINAD: 89 dB Typ @ 100 kHz
- THD: -103 dB Typ @ 100 kHz
- Parallel (16 or 8 bits bus) and Serial 5 V/3.3 V/2.5 V Interface
- SPI®/QSPI™/MICROWIRE™/DSP Compatible
- No Pipeline Delay ( SAR architecture )
- Single 2.5 V Supply Operation
- Power Dissipation: 70 mW Typ @ 3 MSPS With REF
The AD7621 is a 16-bit, 3 MSPS, charge redistribution SAR, fully differential analog-to-digital converter that operates from a single 2.5 V power supply. The part contains a high-speed 16-bit sampling ADC, an internal conversion clock, an internal reference buffer, error correction circuits, and both serial and parallel system interface ports. It features a very high sampling rate mode (Wideband Warp) for undersampling applications and, for asynchronous conversion rate applications, a fast mode (Normal) and, for low power applications, a reduced power mode (Impulse) where the power is scaled with the throughput. Operation is specified from −40°C to +85°C.
It is available in a 48-lead LQFP or a 48-lead LFCSP with operation specified from –40°C to +85°C.
PRODUCT HIGHLIGHTS
- Fast Throughput.
The AD7621 is a 3 MSPS, charge redistribution, 16-bit SAR ADC. - Superior Linearity.
The AD7621 has no missing 16-bit code. - Internal Reference.
The AD7621 has a 2.048 V internal reference with a typical drift of ±7 ppm/°C. - Single-Supply Operation.
The AD7621 operates from a 2.5 V single supply and typically dissipates 65 mW. In impulse mode, its power dissipation decreases with the throughput. - Serial or Parallel Interface.
Versatile parallel (16- or 8-bit bus) or 2-wire serial interface arrangement compatible with 2.5 V, 3.3 V, or 5 V logic.
APPLICATIONS
- Medical instruments
- High speed data acquisition
- Digital signal processing
- Communications
- Instrumentation
- Spectrum analysis
- ATE
Documentation
Data Sheet 1
Application Note 2
Technical Articles 2
Product Highlight 1
Product Highlight 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7621ACPZ | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) | ||
AD7621ASTZ | 48-Lead LQFP (7mm x 7mm) | ||
AD7621ASTZRL | 48-Lead LQFP (7mm x 7mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
AD7621ACPZ | PRODUCTION | |
Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea. |
||
AD7621ACPZ | PRODUCTION | |
Jun 8, 2009 - 09_0103 QFP Assembly Transfer from STATSChipPAC Singapore(SCS) to STATSChipPAC China(SCC), Amkor Philippines (ATP), and Amkor Korea (ATK) |
||
AD7621ASTZRL | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD7621ASTZRL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Fully Differential Amplifiers 1 | ||
AD8475 | PRODUCTION | Precision, Selectable Gain, Fully Differential Funnel Amplifier |
High Voltage Op Amps ≥12V 2 | ||
ADA4899-1 | PRODUCTION | Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp |
AD8022 | PRODUCTION | Dual High Speed, Low Noise Op Amp |
Low Power Op Amps (≤ 1mA/amp) 2 | ||
AD8031 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier |
AD8032 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Dual Amplifier |
Micropower Voltage References 1 | ||
ADR291 | PRODUCTION | Low Noise Micropower Precision Voltage Reference (2.5 V) |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 2 | ||
ADA4841-1 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
Series Voltage References 4 | ||
AD1582 | PRODUCTION | 2.5V Micropower, Precisions Series Mode Voltage References |
ADR421 | PRODUCTION | Ultraprecision, Low Noise, 2.500 V XFET® Voltage References |
ADR431 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
ADR441 | PRODUCTION | Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source |
Shunt Voltage References 1 | ||
AD780 | PRODUCTION | 2.5 V/3.0 V High Precision Reference |
Single-Ended to Differential Amplifiers 2 | ||
AD8139 | RECOMMENDED FOR NEW DESIGNS | Low Noise, Rail-to-Rail, Differential ADC Driver |
ADA4930-1 | RECOMMENDED FOR NEW DESIGNS |
Ultralow Noise Drivers for Low Voltage ADCs |
Tools & Simulations
AD7621 IBIS Models 1
Evaluation Kits
Latest Discussions
No discussions on AD7621 yet. Have something to say?
Start a Discussion on EngineerZone®