AD7467

PRODUCTION

1.6 V Micro-Power 10-Bit ADC

Part Models
2
1ku List Price
Starting From $2.56

Part Details

  • Specified for VDD of 1.6 V to 3.6 V
  • Low power: 
    0.62 mW typical at 100 kSPS with 3 V supplies 
    0.48 mW typical at 50 kSPS with 3.6 V supplies 
    0.12 mW typical at 100 kSPS with 1.6 V supplies
  • Fast throughput rate: 200 kSPS
  • Wide input bandwidth: 
    71 dB SNR at 30 kHz input frequency
  • Flexible power/serial clock speed management
  • No pipeline delays
  • High speed serial interface: 
    SPI/QSPI/MICROWIRE/DSP compatible
  • Automatic power-down
  • Power-down mode: 8 nA typical
  • 6-lead SOT-23 package
  • 8-lead MSOP package
AD7467
1.6 V Micro-Power 10-Bit ADC
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 1
AD8510 PRODUCTION

Precision, Very Low Noise, Low Input Bias Current, Wide Bandwidth JFET Single Operational Amplifier

Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
AD8597 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (single)
Series Voltage References 4
REF191 PRODUCTION 2.048V, Precision Micropower, Low Dropout, Low Voltage Reference
ADR3425 PRODUCTION Micro-Power, High-Accuracy 2.5V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7466

AD7466 Evaluation Board

Product Details

The EVAL-AD7466CBZ is a fully featured evaluation kit for the AD7466. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board. This Evaluation board can be used to evaluate the AD7467 and AD7468 generics also, however you will need to order the parts separately to put on the board.

EVAL-AD7466
AD7466 Evaluation Board

Latest Discussions

Recently Viewed