AD8510

PRODUCTION

Precision, Very Low Noise, Low Input Bias Current, Wide Bandwidth JFET Single Operational Amplifier

Part Models
8
1ku List Price
Starting From $1.36

Part Details

  • Fast settling time: 500 ns to 0.1%
  • Low offset voltage: 400 μV maximum
  • Low TCVOS: 1 μV/°C typical
  • Low input bias current: 25 pA typical at VS = ±15 V
  • Dual-supply operation: ±5 V to ±15 V
  • Low noise: 8 nV/√Hz typical at f = 1 kHz
  • Low distortion: 0.0005%
  • No phase reversal
  • Unity-gain stable
AD8510

Precision, Very Low Noise, Low Input Bias Current, Wide Bandwidth JFET Single Operational Amplifier

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4610-1 RECOMMENDED FOR NEW DESIGNS

Low Noise, Precision, Rail-to-Rail Output, JFET Single Op Amp

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8510

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Reference Designs

Current Source Using a Current Output DAC
CN0151 Circuits from the lab

Versatile High Precision Programmable Current Sources Using DACs, Op Amps, and MOSFET Transistors

Features and Benefits

  • Programmable current output
  • Multiple configurations for reverse and bi-directional modes
CN0151
Versatile High Precision Programmable Current Sources Using DACs, Op Amps, and MOSFET Transistors

Latest Discussions