ADR3425

PRODUCTION

Micro-Power, High-Accuracy 2.5V Voltage Reference

Part Details

  • Initial accuracy: ± 0.1%
  • Max. temp. coefficient: 8 ppm/°C
  • Operating temperature: −40°C – +125 °C
  • Output current: +10 mA source/−3 mA sink
  • Low quiescent current: 100 μA (max)
  • Low dropout voltage: 250 mV @ 2 mA
  • Output noise (0.1 – 10 Hz): <10 μVp-p at 1.2 V (typical)
  • 6-lead SOT-23
ADR3425
Micro-Power, High-Accuracy 2.5V Voltage Reference
Ask a Question

Documentation

Learn More

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADR3425

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed