AD7091R
PRODUCTION1 MSPS, Ultralow Power, 12-Bit ADC in 10-Lead LFCSP and MSOP
- Part Models
- 4
- 1ku List Price
- Starting From $2.64
Part Details
- Fast throughput rate of 1 MSPS
- Specified for VDD of 2.7 V to 5.25 V
- Logic voltage VDRIVE of 1.65 V to 5.25 V
- INL of ±1 LSB maximum
- Analog input range of 0 V to VREF
- Ultralow power
- 349 µA typical at 3 V and 1 MSPS
- 264 nA typical at 3 V in power-down mode
- Internal 2.5 V reference, ±4.5 ppm/°C typical drift
- Wide input bandwidth
- Flexible power/throughput rate management
- High speed serial interface
- SPI®/QSPI™/MICROWIRE™/DSP compatible
- BUSY indicator
- Power-down mode
- 10-lead, 3 mm × 2 mm LFCSP and 10-lead MSOP packages
- Temperature range of −40°C to +125°C
The AD7091R is a 12-bit successive approximation analog-to-digital converter (ADC) that offers ultralow power consumption (typically 349 µA at 3 V and 1 MSPS) while achieving fast throughput rates (1 MSPS with a 50 MHz SCLK). Operating from a single 2.7 V to 5.25 V power supply, the part contains a wide bandwidth track-and-hold amplifier that can handle input frequencies in excess of 7 MHz. The AD7091R also features an on-chip conversion clock, accurate reference, and high speed serial interface.
The conversion process and data acquisition are controlled using a CONVST signal and an internal oscillator. The AD7091R has a serial interface that allows data to be read after the conversion while achieving a 1 MSPS throughput rate.
The AD7091R uses advanced design and process techniques to achieve very low power dissipation at high throughput rates. An on-chip, accurate 2.5 V reference is available
Product Highlights
- Lowest Power 12-Bit SAR ADC Available.
- On-Chip, Accurate 2.5 V Reference.
- High Throughput Rate with Ultralow Power Consumption.
- Flexible Power/Throughput Rate Management. Average power scales with the throughput rate. Power-down mode allows the average power consumption to be reduced when the device is not performing a conversion.
- Single Supply Operation with VDRIVE Function. The AD7091R operates from a single 2.7 V to 5.25 V supply. The VDRIVE function allows the serial interface to connect directly to 1.8 V to 3.3 V processors.
Applications
- Battery-powered systems
– Handheld meters
– Medical instruments
– Mobile communications - Instrumentation and control systems
- Data acquisition systems
- Optical sensors
- Diagnostic/monitoring functions
- Energy harvesting
Documentation
Data Sheet 1
User Guide 1
Application Note 4
Technical Articles 3
Video 4
Tutorial 3
Circuit Note 7
Product Selection Guide 1
3rd Party Solutions 1
Device Drivers 2
Technical Book 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7091RBCPZ-RL | 10-Lead LFCSP (2mm x 3mm w/ EP) | ||
AD7091RBCPZ-RL7 | 10-Lead LFCSP (2mm x 3mm w/ EP) | ||
AD7091RBRMZ | 10-Lead MSOP | ||
AD7091RBRMZ-RL7 | 10-Lead MSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 8, 2022 - 22_0192 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
AD7091RBCPZ-RL | PRODUCTION | |
AD7091RBCPZ-RL7 | PRODUCTION | |
Aug 1, 2016 - 16_0035 Assembly Relocation of Select LFCSP, Mini-LFCSP and LFCSP Side Solderable Products to STATS ChipPAC China Jiangyin |
||
AD7091RBCPZ-RL | PRODUCTION | |
AD7091RBCPZ-RL7 | PRODUCTION | |
May 31, 2016 - 16_0039 AD7091 and AD7091R Die Revision and AD7091R Specification Change |
||
AD7091RBCPZ-RL | PRODUCTION | |
AD7091RBCPZ-RL7 | PRODUCTION | |
AD7091RBRMZ | PRODUCTION | |
AD7091RBRMZ-RL7 | PRODUCTION | |
Jun 19, 2014 - 13_0247 Assembly Transfer of Select 3x2, 4x4, 5x5, 6x6 and 7x7 mm LFCSP Pre-plated Leadframe Products to STATS ChipPAC China |
||
AD7091RBCPZ-RL | PRODUCTION | |
AD7091RBCPZ-RL7 | PRODUCTION | |
Nov 7, 2013 - 13_0224 Assembly Transfer of Select 2x3 and 3x3mm LFCSP Products to STATS ChipPAC China. |
||
AD7091RBCPZ-RL | PRODUCTION | |
AD7091RBCPZ-RL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
FPGA/HDL 3
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
High Voltage Op Amps ≥12V 1 | ||
ADA4899-1 | PRODUCTION | Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp |
Low Input Bias Current Op Amps (≤100 pA) 3 | ||
ADA4627-1 | PRODUCTION | 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp |
ADA4637-1 | PRODUCTION | 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp |
AD8610 | PRODUCTION | Precision, Low Input Bias Current, Wide BW JFET Single Op Amp |
Low Noise Op Amps (≤ 10nV/√Hz) 2 | ||
ADA4897-1 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
ADA4896-2 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
Low Power Op Amps (≤ 1mA/amp) 1 | ||
AD8031 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 2 | ||
AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
ADA4841-1 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
Series Voltage References 4 | ||
ADR4530 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 3.0V Voltage Reference |
REF193 | PRODUCTION | 3.0V Precision Micropower, Low Dropout, Low Voltage Reference |
ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
REF195 | PRODUCTION | 5.0V Precision Micropower, Low Dropout, Low Voltage Reference |