HMC547

Obsolete

HMC547LC3 / HMC547LP3
GaAs MMIC, High Isolation SPDT Nonreflective Switch SMT, DC to 28.0 GHz

Part Models
7
1ku List Price
price unavailable

Part Details

  • High isolation: 45 dB @ 10 GHz; 40 dB @ 20 GHz; >50 dB up to 5 GHz; >45 dB up to 15 GHz
  • Low insertion loss: 1.6 dB @ 10 GHz; 1.9 dB to 2 dB @ 20 GHz
  • Fast switching: 6 ns
  • Nonreflective topology
  • 16-lead ceramic 3 mm x 3 mm SMT package: 9 mm²; QFN SMT package: 9 mm²
HMC547

HMC547LC3 / HMC547LP3
GaAs MMIC, High Isolation SPDT Nonreflective Switch SMT, DC to 28.0 GHz

Ask a Question

Documentation

Data Sheet 2

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC547LC3
HMC547LC3 Evaluation Board
EVAL-HMC547LP3
HMC547LP3 Evaluation Board

Reference Designs

Voltage Standing Wave Ratio (VSWR) Evaluation Board Measurement Setup
CN0387 Circuits from the lab

Calibration-Free Return Loss Measurement System

Features and Benefits

  • Return Loss Measurement System
  • 1GHz to 28GHz
  • Calibration Free
CN0387
Calibration-Free Return Loss Measurement System

Latest Discussions

Recently Viewed