AD6659

Obsolete

Dual IF Receiver

Part Details

  • 12-bit, 80 MSPS output data rate per channel
  • 1.8 V analog supply operation (AVDD)
  • 1.8 V to 3.3 V output supply (DRVDD)
  • Integrated noise shaping requantizer (NSR)
  • Integrated quadrature error correction (QEC)
  • Performance with NSR enabled
    SNR = 81 dBFS in 16 MHz band up to 30 MHz at 80 MSPS
  • Performance with NSR disabled
    SNR = 72 dBFS up to 70 MHz at 80 MSPS
    SFDR = 90 dBc up to 70 MHz input at 80 MSPS
  • Low power: 98 mW per channel at 80 MSPS
  • Differential input with 700 MHz bandwidth
  • On-chip voltage reference and sample-and-hold circuit
  • 2 V p-p differential analog input
  • Serial port control options
    (For additonal details, please see the data sheet)

AD6659
Dual IF Receiver
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Clock Generation Devices 3
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Latest Discussions

Recently Viewed