AD6649

RECOMMENDED FOR NEW DESIGNS

IF Diversity Receiver

Part Models
2
1ku List Price
Starting From $98.04

Part Details

  • SNR = 73.0 dBFS in a 95 MHz BW at 185 MHz Ain and 245.76 MSPS
  • SFDR = 85 dBc at 185 MHz Ain and 250 MSPS
  • -151.2 dBFS/Hz Input Noise @ 220 MHz, -1dBFS Ain and 250MSPS
  • 1.8 V analog and LVDS output supply operation
  • Integer 1-to-8 input clock divider (625Mhz maximum input)
  • Integrated dual-channel ADC
    Sample rates up to 250 MSPS
    IF sampling frequencies to 400 MHz
  • Total Power consumption: 1W
  • Integrated wideband digital downconverter (DDC)
    32-bit complex, numerically controlled oscillator (NCO)
    Sample Rate Converter and FIR filter with two modes
    Real Output from an fs/4 output NCO
  • Fast detect bits for efficient AGC implementation
  • Energy-saving power-down modes
  • Decimated Interleaved ‘Real’ LVDS Data Outputs
  • See datasheet for additional features
AD6649
IF Diversity Receiver
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 16

Evaluation Design File 3

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Clock Generation Devices 6
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

AD6649 IBIS Model 1

S-Parameter 1


Evaluation Kits

eval board
EVAL-AD6649

AD6649 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD6649
  • SPI interface for setup and control
  • External or AD9523 clocking option
  • Balun/transformer or amplifier input drive options
  • LDO regulator power supply
  • VisualAnalog and SPI controller software interfaces

Product Details

The AD6649EBZ is an evaluation board for the AD6649, dual 14-bit mixed-signal IF receiver ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations, It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD6649.

The AD6649 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

EVAL-AD6649
AD6649 Evaluation Board
HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit

Latest Discussions

Recently Viewed