AD5930

PRODUCTION

Programmable Frequency Sweep and Output Burst Waveform Generator

Part Models
2
1ku List Price
Starting From $7.74

Part Details

  • Programmable frequency profile
    • No external components necessary
  • Output frequency up to 25 MHz
  • Burst and listen capability
  • Preprogrammable frequency profile minimizes number of DSP/microcontroller writes
  • Sinusoidal/triangular/square wave outputs
  • Automatic or single pin control of frequency stepping
  • Waveform starts at known phase
    • Increments at 0° phase or phase continuously
  • Power-down mode: 20 μA
  • Power supply: 2.3 V to 5.5 V
  • Automotive temperature range: −40°C to +125°C
  • 20-lead pb-free TSSOP
AD5930

Programmable Frequency Sweep and Output Burst Waveform Generator

Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 22

Technical Articles 21

Product Highlight 1

Frequently Asked Question 1

Learn More

Software Resources


Tools & Simulations

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

Evaluation Kits

eval board
EVAL-AD5930

AD5930 Evaluation Board

Features and Benefits

  • Full-featured evaluation board for the AD5930
  • USB cable for PC connection
  • Can be powered entirely from USB port
  • Various linking options
  • PC software for control of the AD5930
  • On-board patchwork area

Product Details

This user guide describes the evaluation board for the AD5930 programmable single-scan waveform generator with programmable frequency sweep and output burst capabilities. The EVAL-AD5930EBZ interfaces to the USB port of a PC. It is possible to power the entire EVAL-AD5930EBZ off the USB port. Software for the EVAL-AD5930EBZ is downloadable from the EVAL-AD5930EBZ product page, which allows users to easily program the AD5930.

The EVAL-AD5930EBZ includes a 50 MHz oscillator that provides the MCLK for the AD5930. The user can remove this oscillator, if required, and drive the AD5930 with a different clock oscillator or an external clock source via a subminiature BNC connector.

EVAL-AD5930
AD5930 Evaluation Board

Latest Discussions

Recently Viewed