AD5024

PRODUCTION

Fully Accurate, Quad, 12-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface

Part Models
2
1ku List Price
Starting From $6.18
Viewing:

Part Details

  • Low power quad 12-/14-/16-bit DAC, ±1 LSB INL
  • Pin compatible and performance upgrade to AD5666
  • Individual and common voltage reference pin options
  • Rail-to-rail operation
  • 4.5 V to 5.5 V power supply
  • Power-on reset to zero scale or midscale
  • 3 power-down functions and per-channel power-down
  • Hardware LDAC with software LDAC override function
  • CLR function to programmable code
  • SDO daisy-chaining option
  • 14-/16-lead TSSOP
  • Internal reference buffer and internal output amplifier 
AD5024
Fully Accurate, Quad, 12-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
AD5024-5044-5064-fbL AD5024-44-64-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 3
AD820 PRODUCTION Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
AD8638 PRODUCTION 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier
AD8639 PRODUCTION 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
Low Power Op Amps (≤ 1mA/amp) 1
OP295 PRODUCTION Rail-to-Rail Dual Op Amp
Series Voltage References 6
REF192 PRODUCTION 2.5V Precision Micropower, Low Dropout, Low Voltage Reference
ADR3425 PRODUCTION Micro-Power, High-Accuracy 2.5V Voltage Reference
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
REF195 PRODUCTION 5.0V Precision Micropower, Low Dropout, Low Voltage Reference
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Standard Digital Isolators 2
ADuM1300 PRODUCTION Triple-Channel Digital Isolator
ADUM1310 PRODUCTION Triple-Channel Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5064

AD5064 Evaluation Board

Product Details

The Evaluation board for the AD5064 contains a USB connection and software allowing the AD5064 to be controlled from a PC.

EVAL-AD5064
AD5064 Evaluation Board
EVAL-AD5064-1EBZANGLE-web EVAL-AD5064-1EBZBOTTOM-web EVAL-AD5064-1EBZTOP-web

Latest Discussions

Recently Viewed