AD8639

PRODUCTION

16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier

Part Models
11
1ku List Price
Starting From $2.19

Part Details

  • Low Offset Voltage: 9 μV maximum
  • Offset drift: 0.04 μV/°C maximum
  • Rail-to-Rail output swing
  • 5 V to 16 V single-supply or ±2.5 V to ±8 V dual-supply operation
  • High gain: 136 dB typical
  • High CMRR: 133 dB typical
  • High PSRR: 143 dB typical
  • Very low input bias current: 40 pA maximum
  • Low supply current: 1.3 mA maximum
AD8639
16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC2058 RECOMMENDED FOR NEW DESIGNS 36V, Low Noise Zero-Drift Operational Amplifier
ADA4522-2 RECOMMENDED FOR NEW DESIGNS Dual 55V, EMI Enhanced, Zero Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Reference Designs

Isolated Current Sense Circuit
CN0280 Circuits from the lab

Robust Completely Isolated Current Sense Circuit with Isolated Power Supply for Solar Photovoltaic Converters

Features and Benefits

  • Current sense for high currents
  • Photovoltaic applications
  • Completely Isolated
CN0280
Robust Completely Isolated Current Sense Circuit with Isolated Power Supply for Solar Photovoltaic Converters

Latest Discussions

Recently Viewed