OP295

PRODUCTION

Rail-to-Rail Dual Op Amp

Part Models
4
1ku List Price
Starting From $3.72

Part Details

  • Rail-to-rail output swing
  • Single-supply operation: 3 V to 36 V
  • Low offset voltage: 300 μV
  • Gain bandwidth product: 75 kHz
  • High open-loop gain: 1000 V/mV
  • Unity-gain stable
  • Low supply current/per amplifier: 150 μA maximum
OP295
Rail-to-Rail Dual Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4096-2 RECOMMENDED FOR NEW DESIGNS 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Dual Op Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Latest Discussions

Recently Viewed