MAX706

PRODUCTION

Low-Cost, µP Supervisory Circuits

Low-Cost Reset + Watchdog ICs

Part Models
14
1ku List Price
Starting From $2.50

Part Details

  • Supervisory-Function Integration Significantly Improves System Reliability While Reducing Board Space
    • µMAX Package
    • Guaranteed Active Low RESET Valid at VCC = 1V
      • 200ms Reset Pulse Width
      • Debounced TTL/CMOS-Compatible Manual-Reset Input
      • Active-High Reset Output (MAX707/MAX708/MAX813L)
    • Precision-Supply Voltage Monitor
      • 4.65V (MAX705/MAX707/MAX813L)
      • 4.40V (MAX706/MAX708)
    • Voltage Monitor for Power-Fail or Low-Battery Warning
MAX706
Low-Cost, µP Supervisory Circuits
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 3
MAX6358 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6359 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6360 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
Single-Supply Monitors 7
MAX6316 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed