MAX626

PRODUCTION

Dual-Power MOSFET Drivers

Part Models
7
1ku List Price
Starting From $2.54

Part Details

  • Improved Second Source For TSC426/7/8
  • Fast Rise and Fall Times: Typically 20ns with 1000pF Load
  • Wide Supply Range: VDD = 4.5 to 18 Volts
  • Low Power Consumption:
    • 7mW with Inputs Low
    • 150mW with Inputs High
  • TTL/CMOS Input Compatible
  • Low ROUT: Typically 4Ω
  • MAX626 is Pin Equlvalent to TSC426, DS0026/DS0056
MAX626
Dual-Power MOSFET Drivers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High-Side Switches and MOSFET Drivers 3
MAX4420 PRODUCTION High-Speed, 6A MOSFET Driver (Noninverting)
MAX4426 PRODUCTION Dual High-Speed, 1.5A MOSFET Drivers
ICL7667 PRODUCTION Dual-Power MOSFET Driver (Inverting)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX626 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed