MAX34417

PRODUCTION

SMBus Four-Channel Very Wide Dynamic Range Power Accumulator

Achieve Longer Battery Life in Mobile Devices

Part Models
2
1ku List Price
Starting From $5.07

Part Details

  • Enables Code Optimization to Minimize Power Consumption in Portable Platforms
    • Four Power Monitors with Wide 86dB Dynamic Range
    • Measures Both Current and Voltage
    • Low Power Consumption
    • Reduced Power Consumption in Slow Accumulation Mode
    • Power-Down Mode
  • Minimizes Processor Overhead with Autonomous Operation
    • Per Channel 56-Bit Power Accumulators Capture 4.55 Hours of Data at 1024 Samples per Second
    • Per Channel 14-Bit Voltage Registers
  • High-Integration Solution Minimizes Parts Count, PCB Space, and BOM Cost
    • Wide Current Common-Mode Range of 0.5V to 20V
    • Low Full-Scale, Current-Sense Voltage of 100mV
    • As low as 5μV Current-Sense Voltage
    • I2C/SMBus Interface with Bus Timeout
    • Temperature Range: -40°C to +85°C
    • Small, 2mm x 2mm Footprint Wafer-Level Package (WLP) with 16 Bumps at 0.4mm Pitch
  • Ease of Development
    • Evaluation Kit with Advanced GUI Available
MAX34417
SMBus Four-Channel Very Wide Dynamic Range Power Accumulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 1
MAX34407 PRODUCTION SMBus 4-Channel Wide Dynamic Range Power Accumulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX34417EVKIT

Evaluation Kit for the MAX34417

Features and Benefits

  • Easy Evaluation of the MAX34417
  • USB-12C/SMBus Interface
  • PC, Laptop, or Tablet with Windows XP®, Windows® 7, 8, and 10 Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX34417 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34417 SMBus Four-Channel, High Dynamic Range Power Accumulator. The EV Kit includes a MAX34417ENE+ installed EV board, as well as a micro- USB cable to communicate with a PC.

Applications

  • Servers
  • Smartphones
  • Tablets
  • Ultra Notebooks

MAX34417EVKIT
Evaluation Kit for the MAX34417

Latest Discussions

No discussions on MAX34417 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed