MAX14727

PRODUCTION

Dual-Input, Bidirectional Overvoltage Protector with Automatic Path Control

One OVP to Protect Dual-Input-Powered Portable Devices

Part Models
2
1ku List Price
Starting From $1.39

Part Details

  • Protects Portable Devices with Dual-Input Power
    • Wide Operating Input-Voltage Protection from 3V to 28V
    • 5A Continuous-Current Capability
    • Integrated 73mΩ (typ) nMOSFET Switch
  • Allows Flexible and Precise Design in OVLO Implementation
    • Wide Adjustable OVLO Threshold Range from 4V to 14V
    • OTG Enables Allow OUT Supply INA/INB
    • Preset Accurate Internal OVLO Thresholds:
      • 13.75V ±2% (MAX14727)
      • 10V ±2% (MAX14728)
      • 5.92V ±2% (MAX14731)
  • Increases System Reliability Through Premium Security
    • Surge Immunity Over +100V
    • Soft-Start to Minimize In-Rush Current
    • Internal 15ms Startup Debounce
    • Thermal Shutdown Protection
  • Minimizes Board Space With Compact Package
    • 30-Bump, 2.6mm x 2.2mm WLP
MAX14727
Dual-Input, Bidirectional Overvoltage Protector with Automatic Path Control
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX14727EVKIT

Evaluation Kit for the MAX14727/MAX14728/MAX14731

Features and Benefits

  • 3V to 28V Operating Voltage Range
  • LEDs Showing Active-Low INAOK, Active-Low INBOK
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14727 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX14727 dual-input, bidirectional overvoltage protection with automatic path control device. The EV kit comes with the MAX14727EWV+ installed. To evaluate the MAX14728/ MAX14731, request a sample from Maxim and replace the MAX14727 with the MAX14728/MAX14731.

Applications

  • e-Readers
  • Smartphones
  • Tablets

MAX14727EVKIT
Evaluation Kit for the MAX14727/MAX14728/MAX14731

Latest Discussions

No discussions on MAX14727 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed