MAX14531E

PRODUCTION

USB 2.0 Hi-Speed and Audio Switches with Negative Signal Capability and ±15kV ESD

Industry's Only Dual 3:1 USB/Audio Switch for Micro/Mini USB Connectors

Part Models
2
1ku List Price
Starting From $3.04

Part Details

  • Single +2.7V to +5.5V Supply Voltage
  • Low 10µA (typ) Supply Current
  • -3dB Bandwidth: 800MHz (typ)
  • Low 2Ω (typ) On-Resistance
  • 0.05% THD+N
  • Internal Shunt Resistor for Click-and-Pop Reduction (MAX14532E/MAX14534E)
  • VBUS Detection for Automatic Switch Path Selection
    • +28V Maximum Rated VBUS Detection Input (CB0)
  • Space-Saving, 12-Bump, 1.5mm x 2.0mm WLP Package
MAX14531E
USB 2.0 Hi-Speed and Audio Switches with Negative Signal Capability and ±15kV ESD
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 2
MAX14504 RECOMMENDED FOR NEW DESIGNS Dual SPDT Negative Rail Analog Switch with ±VCC Capability
MAX4744 PRODUCTION Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability
USB Analog Switches 2
MAX14508E PRODUCTION USB 2.0 Hi-Speed and Audio Switches with Negative Signal Capability
MAX4983E PRODUCTION High-Speed USB 2.0 Switches with ±15kV ESD
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX14532EEVKIT

Evaluation Kit for the MAX14532E

Features and Benefits

  • USB Powered (Cable Included)
  • Complete USB 2.0 Hi-Speed (480Mbps) Switching Circuit
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14532E evaluation kit (EV kit) provides a proven design to evaluate the MAX14532E high ESD-protected DP3T switch. The EV kit is designed to demonstrate the MAX14532E used in USB 2.0 Hi-Speed-compliant switching applications. The EV kit routes a multiplexed signal from one USB port to another USB port or audio connector. The MAX14532E EV kit PCB comes with a MAX14532EEWC+ installed.

Applications

  • Cell Phones
  • MP3 Players
  • Notebook Computers
  • PDAs

MAX14532EEVKIT
Evaluation Kit for the MAX14532E

Reference Designs

MAXREFDES38
MAXREFDES38 Circuits from the lab

MAXREFDES38#: ECT/EPT Current Fault Sensor

Features and Benefits

  • High accuracy
  • Low power
  • Accepts 3VP-P single-ended signal or 6VP-P differential signal
  • Optimized layout and size
  • Device drivers
  • Example C source code
  • Test data
MAXREFDES38
MAXREFDES38#: ECT/EPT Current Fault Sensor

Latest Discussions

No discussions on MAX14531E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed