MAX4983E

PRODUCTION

High-Speed USB 2.0 Switches with ±15kV ESD

High-Speed USB 2.0 Switches Provide ±15kV ESD Protection in a Tiny UTQFN Package

Part Models
2
1ku List Price
Starting From $3.09

Part Details

  • USB Hi-Speed Switching
  • ESD Protection on COM
    • ±15kV Human Body Model
    • ±15kV IEC 61000-4-2 Air Gap
    • ±8kV IEC 61000-4-2 Contact
  • Power-Supply Range: +2.8V to +5.5V
  • Low 5Ω (typ) On-Resistance (RON)
  • -3dB Bandwidth: 950MHz (typ)
  • Compatible with Logic I/O Down to 1.4V
  • COM Analog Inputs Fault Protected Against Shorts to +5.5V
  • Low Supply Current 0.6µA (typ)
  • Enable Input:
    • Active-Low (Active-Low EN) MAX4983E
    • Active-High (EN) MAX4984E
  • Small 10-Pin, 1.4mm x 1.8mm UTQFN
MAX4983E
High-Speed USB 2.0 Switches with ±15kV ESD
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
USB2GPIO

Evaluation Kit for the USB2GPIO

Features and Benefits

  • USB-to-I2C/SPI/GPIO Interface
  • Small PCB area
  • Pmod-Compatible Form Factor

Product Details

The USB2GPIO# adapter board is designed to work with Maxim’s Munich GUI and to connect to various EV kit or Pmod boards with Pmod™ compatible connectors for I2C/SPI/GPIO communication to test and evaluate different Maxim ICs. This document explains how the USB2GPIO# adapter board receives commands from a laptop through the USB to create an I2C/SPI/GPIO interface. The Maxim USB2GPIO# board requires the Munich GUI which can be downloaded from Maxim’s website free of charge.

The USB2GPIO# design is powered directly from the USB bus power (5V) and integrates two low-power, 1.2A, PWM step-down DC-DC converters (MAX1556) to provide programmable VCC voltages of 1.8V, 2.5V, 3.3V, or 5.0V. A dual, high-speed, USB-to-multipurpose UART/FIFO IC (FT2232HQ), high-speed USB switches (MAX4983), and a 4K MICROWIRE-compatible serial EEPROM are the other ICs on this adapter board.

USB2GPIO# is designed to supersede USB2PMB1# and USB2PMB2# adapters and includes two connectors; connector X3 is a 12-pin connector which supports either I2C with 6 GPIO pins, or SPI with 4 GPIO pins, and is fully compatible with previous adapters and low-pin count EV kit or Pmod boards. This connector is controlled from the Munich GUI. The addition of another connector, X2, which is a 20-pin connector allows either 16 extra GPIO connections or a second SPI port and 12 extra GPIO connections. This 20-pin connector is NOT controlled by Munich GUI but is for use with future EV kits and will be controlled by the relevant EV kit GUIs.

This USB2GPIO# adapter board can be used to enable USB-to-I2C/SPI interface for any Pmod-compatible plug-in peripheral modules such as the Maxim MAX14001PMB#, and MAXREFDES12 – Corona reference designs. In addition, it can be ordered together as an evaluation system (EV system) with different EV kits, such as MAX14001EVKIT#. Note that an “EV system” is an EV kit combined with an interface board, such as a USB2GPIO# and EV kit GUI software. Ordering information for EV systems is included in the EV kits’ corresponding data sheet. Refer to the appropriate EV kit data sheet for quick start and detailed operating instructions.

The USB2GPIO# has been tested on Windows® 7, Windows 8, and Windows 10 system using Munich GUI, Version 2.17 or later.

Applications

  • Cell Phones/Smartphones
  • Digital Cameras and Camcorders
  • Handheld Instruments
  • PDAs and Palmtop Computers
  • Portable MP3 and DVD Players

MAX4983EEVKIT

Evaluation Kit for the MAX4983E and MAX4984E

Features and Benefits

  • USB Powered (Cable Included)
  • Complete USB 2.0 (480Mbps) Switching Circuit
  • On-Board VBUS Power-Switching Circuit
  • Lead-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX4983E evaluation kit (EV kit) provides a proven design to evaluate the MAX4983E high ESD-protected double-pole/double-throw (DPDT) switch. The EV kit is designed to demonstrate the MAX4983E ICs used in USB 2.0 high-speed (480Mbps) switching applications. The EV kit routes a single USB signal between one of two type-A USB ports.

The MAX4983E EV kit PCB comes with a MAX4983EEVB+ installed.

Applications

  • Bus Switches
  • Cell Phones
  • Digital Still Cameras
  • GPS
  • Notebook Computers
  • PDAs
  • Video Switching

USB2GPIO
Evaluation Kit for the USB2GPIO
MAX4983EEVKIT
Evaluation Kit for the MAX4983E and MAX4984E

Latest Discussions

No discussions on MAX4983E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed