LTM4693

RECOMMENDED FOR NEW DESIGNS

Ultrathin Low VIN, 2A Buck-Boost μModule Regulator

Part Models
2
1ku List Price
Starting From $4.15

Part Details

  • Wide Input Voltage Range: 2.6V to 5.5V
  • Adjustable Output Voltage Range: 1.8V to 5.5V
  • 2A of Continuous Output Current with VIN ≥ VOUT (Buck Mode and Buck-Boost Mode); Minimum 1A Continuous Output Current with VIN < VOUT (Boost Mode).
  • Low Ripple Buck-Boost Architecture
  • Programmable Soft-Start and VIN UVLO
  • Burst Mode IQ 15μA for High Efficiency at Light Loads
  • Ultrathin, Small Surface Mount Footprint
  • 3.5mm × 4mm × 1.25mm LGA Package
LTM4693
Ultrathin Low VIN, 2A Buck-Boost μModule Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM4693

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTM4693
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3016A

LTM4693 | 2.6V - 5.5V Input to 1.8V - 5V Output, Ultrathin 2A Buck-Boost μModule Regulator

Product Details

Demonstration circuit DC3016A is a buck-boost power supply featuring the LTM4693, ultrathin, highly efficient, 2A buck-boost μModule® regulator. The LTM4693 regulates an output voltage above, below, or equal to the input voltage. This demonstration circuit is designed to have an input voltage from 2.6V to 5.5V with selectable 1.8V, 2.5V, 3.3V, and 5V output voltage up to 2A load. Derating may be necessary for specific VIN, VOUT, and thermal conditions.

This demo board includes a mode selector that allows the converter to run in CCM or Burst Mode® operation. Synchronization to an external clock is also possible. The switching frequency can be adjusted from 1MHz to 4MHz by a resistor. And the soft-start period is programmable by an external capacitor. The LTM4693 data sheet gives a complete description of these functions, operation, and application information. The data sheet must be read in conjunction with this quick start guide for demo circuit 3016A.

DC3016A
LTM4693 | 2.6V - 5.5V Input to 1.8V - 5V Output, Ultrathin 2A Buck-Boost μModule Regulator

Reference Designs

Figure 1. CN0551 Simplified Block Diagram
CN0551 Circuits from the lab

USB-Powered, 433.92 MHz RF Power Amplifier with Overtemperature Management

Features and Benefits

  • +35 dB Gain
  • 433 MHz ISM Band Optimized
  • 50 Ohm Input and Output Impedance Matched
  • Overtemperature Monitoring
  • Automatic Thermal Shutoff & Turn on
CN0551
USB-Powered, 433.92 MHz RF Power Amplifier with Overtemperature Management

Latest Discussions

Recently Viewed