LTM4663

RECOMMENDED FOR NEW DESIGNS

Ultrathin 1.5A µModule Thermoelectric Cooler (TEC) Regulator

Part Models
2
1ku List Price
Starting From $7.03

Part Details

  • Built-in Two Zero-Drift, Rail-to-Rail Chopper Amplifiers
  • 2.7V to 5.5V Input Voltage Range
  • 1.5A Driving Capability
  • 1% Accuracy 2.5V Internal Reference Output
  • Independent Programmable Heating and Cooling Current Limit
  • TEC Voltage and Current Monitoring
  • Programmable Maximum TEC Voltage
  • Default 2MHz Switching Frequency
  • Synchronization from 1.85MHz to 3.25MHz
  • Capable of NTC, PTC and RTD Thermal Sensors
  • 3.5mm × 4mm × 1.3mm LGA Package
LTM4663
Ultrathin 1.5A µModule Thermoelectric Cooler (TEC) Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTM4663
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2902A

LTM4663 Demo Board | Ultrathin 1.5A Thermoelectric Cooler (TEC) μModule Regulator

Product Details

Demonstration circuit DC2902A is a thermoelectric cooler (TEC) regulator featuring the LTM4663 μModule regulator. The demo board has a 2.7V to 5.5V input voltage range and can deliver up to 1.5A of sinking or sourcing current. Inside the LTM4663, a linear power stage works together with a PWM power stage to form an H-bridge configuration. The direction of the current fed through the TEC can be either positive (for cooling mode), or negative (for heating mode). The LTM4663 has two built-in zero drift, rail-to-rail chopper amplifiers which can serve as a thermistor input amplifier and form an analog temperature control loop. The LTM4663 provides a 1% accuracy 2.5V internal reference voltage to bias the thermistor temperature sensing circuit and to program the maximum TEC current and voltage limits for both the cooling and heating modes.

The demo board has a default 2MHz switching frequency and can be synchronized to an external clock from 1.85MHz to 3.25MHz applied to the EN/SY input pin (JP1: EN/SY). The clock high level must be above 2.1V and the clock low level must be below 0.8V. Maximum TEC current limit can be programmed with a resistor, R7 (default: 1.5A for cooling mode; –1.5A for heating mode). Maximum TEC voltage limit can be programmed with a resistor, R10 (default: 5V for cooling mode; –4.8V for heating mode). Other features include VTEC output for TEC voltage monitor and ITEC output for TEC current monitor

The LTM4663 datasheet gives a complete description of the operation and application information. The datasheet must be read in conjunction with the demo manual.

DC2902A
LTM4663 Demo Board | Ultrathin 1.5A Thermoelectric Cooler (TEC) μModule Regulator

Latest Discussions

Recently Viewed