LTC7004

RECOMMENDED FOR NEW DESIGNS

Fast 60V High Side NMOS Static Switch Driver with PassThru

Part Models
12
1ku List Price
Starting From $2.48

Part Details

  • Wide Operating VIN : Up to 60V
  • 1Ω Pull-Down, 2.2Ω Pull-Up for Fast Turn-On and Turn-Off Times with 35ns Propagation Delays
  • Internal Charge Pump for 100% Duty Cycle
  • Adjustable Turn-On Slew Rate
  • Gate Driver Supply from 3.5V to 15V
  • Adjustable VIN Overvoltage Lockout
  • Adjustable Driver Supply VCC Undervoltage Lockout
  • CMOS Compatible Input
  • Thermally Enhanced, High Voltage Capable 10-Lead MSOP Package
  • AEC-Q100 Qualified for Automotive Applications
LTC7004
Fast 60V High Side NMOS Static Switch Driver with PassThru
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LT4256-1
LT4256-2
Positive High Voltage Hot Swap Controllers
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC7004
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2750A

LTC7004EMSE Demo Board | High Side NMOS Driver; 0V ≤ VIN ≤ 60V, IOUT up to 14.5A

Product Details

Demonstration circuit 2750A is a 60V, high side switch featuring the LTC7004. This demo board is designed to switch a 14.5A output load from 0V up to 60V, and offers a low 50ns (typical) propagation delay, fast switching times (<10ns) and 100% duty cycle operation.

DC2750A
LTC7004EMSE Demo Board | High Side NMOS Driver; 0V ≤ VIN ≤ 60V, IOUT up to 14.5A

Latest Discussions