LTC4381

RECOMMENDED FOR NEW DESIGNS

Low Quiescent Current eFuse with Surge Protection

Part Models
8
1ku List Price
Starting From $4.50

Part Details

  • Withstands Surge Voltages Up to 100V
  • Internal 9mΩ N-Channel MOSFET
  • Guaranteed Safe Operating Area: 20ms at 70V, 1A
  • Low Quiescent Current: 6μA Operating
  • Operates Through Automobile Cold Crank
  • Wide Operating Voltage Range: 4V to 72V
  • No Input TVS Needed
  • Overcurrent Protection
  • Selectable Internal 28.5V/47V or Adjustable Output Clamp Voltage
  • Reverse Input Protection to –60V
  • Adjustable Turn-On Threshold
  • Adjustable Fault Timer with MOSFET Stress Acceleration
  • Latchoff and Retry Options
  • Low Retry Duty Cycle During Faults
  • 32-Lead DFN (7mm × 5mm) Package
LTC4381
Low Quiescent Current eFuse with Surge Protection
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4381-1
  • LTC4381-2
  • LTC4381-3
  • LTC4381-4
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2713A

LTC4381 6μA IQ Surge Stopper with 9mΩ MOSFET

Product Details

The DC2713A circuit board enables evaluation of the LTC4381, low quiescent current surge stopper with 9mΩ MOSFET, in 12V to 48V applications. The LTC4381 clamps the output voltage, permitting the load to operate safely through 100V transients and load dump surges such as ISO 16750-2 Test A. Current limiting protects the input supply from output overload and short-circuits. In the presence of a sustained input overvoltage or output overload, the LTC4381 shuts off after a delay to protect the internal power MOSFET.

DC2713A is available in four assembly options, from DC2713A-A to DC2713A-D. DC2713A-A/DC2713A-B employ a jumper to set the output clamp voltage to either 28.5V or 47V, to suit 12V or 24V/28V systems. DC2713A-C/DC2713A-D clamp the output to 66.5V for 48V applications. DC2713A-A/DC2713A-C latch off after a fault, whereas DC2713A-B/DC2713A-D automatically restart after a cool down delay.

DC2713A
LTC4381 6μA IQ Surge Stopper with 9mΩ MOSFET

Latest Discussions

Recently Viewed