LTC4376

RECOMMENDED FOR NEW DESIGNS

7A Ideal Diode with Reverse Input Protection

Part Models
10
1ku List Price
Starting From $3.01

Part Details

  • Reduces Power Dissipation by Replacing a Power Schottky Diode
  • Wide Operating Voltage Range: 4V to 40V
  • Internal 15mΩ N-Channel MOSFET
  • Reverse Input Protection to –40V
     
  • Low 9μA Shutdown Current
  • Low 150μA Operating Current
  • Smooth Switchover without Oscillation
  • Available in 16-Pin 5mm × 4mm DFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC4376
7A Ideal Diode with Reverse Input Protection
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4376
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2706A

LTC4376 Evaluation Board | 28V, 7A Ideal Diode and Switch with Reverse Input Protection

Product Details

Demonstration circuit 2706A showcases the LTC4376 ideal diode controller with integrated MOSFET and –40V reverse input protection. The board showcases the high side switch functionality of the LTC4376 by utilizing an additional switch MOSFET in conjunction with the GATE pin of the device. The LTC4376 has a current capability of 7A. The board includes two independent LTC4376 ideal diode circuits sharing a common ground and operating over a range of 4V to 40V.

eval board
DC2705A

Demo Board for LTC4376 12V, 7A Ideal Diode with Reverse Input Protection

Product Details

Demonstration circuit 2705A showcases the LTC4376 ideal diode controller with integrated MOSFET and reverse input protection up to –40V. The LTC4376 has a current capability of 7A. The board includes two independent LTC4376 ideal diode circuits sharing a common ground and operating over a range of 4V to 40V.

DC2706A
LTC4376 Evaluation Board | 28V, 7A Ideal Diode and Switch with Reverse Input Protection
DC2705A
Demo Board for LTC4376 12V, 7A Ideal Diode with Reverse Input Protection

Latest Discussions

Recently Viewed