LTC4372

RECOMMENDED FOR NEW DESIGNS

Low Quiescent Current Ideal Diode Controller

Part Models
12
1ku List Price
Starting From $2.59
Viewing:

Part Details

  • Reduces Power Dissipation by Replacing a Power Schottky Diode
  • Low Quiescent Current: 5μA Operating
  • Wide Operating Voltage Range: 2.5V to 80V
  • Reverse Supply Protection to –28V
  • No TVS Input Clamps Required
  • High Side External N-Channel MOSFET Drive
  • Drives Back-to-Back MOSFETs for Inrush Control and Load Switching
  • Shutdown Input for ON/OFF Control
  • Fast Reverse Current Turn-Off within 1.5μs
  • 8-Lead MSOP and 3mm × 3mm DFN Packages
LTC4372
Low Quiescent Current Ideal Diode Controller
LTC4372/LTC4373 Application Circuit LTC4372/LTC4373 Performance Graph LTC4372/LTC4373 Pin Configuration LTC4372/LTC4373 Pin Configuration LTC4372/LTC4373 Pin Configuration LTC4372/LTC4373 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4372
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2969A

LTC4372/LTC4373 Demo Board | Low Quiescent Current Ideal Diodes

Product Details

The DC2969A circuit board enables evaluation of the LTC4372 and LTC4373 low quiescent current ideal diode controllers. The DC2969A-A option is assembled with the LTC4372 controller, whereas DC2969A-B is assembled with the LTC4373 controller. DC2969A includes two independent ideal diode circuits sharing a common ground, operating over a 2.5V to 33V range, and protecting the load against reverse inputs of up to –28V. One of these circuits includes a high side load switch in series with the ideal diode allowing load on/off control with the SHDN/UV jumper. In addition, input dropouts are blocked from the output, permitting capacitors to hold up the load when input power fails. Each channel can carry up to 20A.

DC2969A
LTC4372/LTC4373 Demo Board | Low Quiescent Current Ideal Diodes
DC2969A-A Evaluation Board DC2969A-A Evaluation Board - Top View DC2969A Evaluation Board - Bottom View DC2969A-B Evaluation Board DC2969A-B Evaluation Board - Top View DC2969A-B Evaluation Board - Bottom View DC2969A Demo Circuit Diagram

Latest Discussions

Recently Viewed