LTC4291-1

RECOMMENDED FOR NEW DESIGNS

4-Port IEEE 802.3bt PoE PSE Controller

Part Models
2
1ku List Price
Starting From $2.43
Viewing:

Part Details

  • Four PSE Ports
    • Two Power Channels per Port
  • Low Power Path Dissipation per Channel
    • 150mΩ Sense Resistance
    • 30mΩ or Lower MOSFET RDS(ON)
  • Chipset Provides Electrical Isolation
    • Eliminates Optos and Isolated 3.3V Supply
  • Very High Reliability Multipoint PD Detection
    • Connection Check Distinguishes Single-Signature and Dual-Signature PDs
  • Fully Compliant IEEE 802.3bt Type 3 and 4 PSE
    • Compliant Support for Type 1, 2, 3, and 4 PDs
  • Continuous, Dedicated Per-Port Power and Current Monitoring
    • Per-Port Power Policing
  • 1MHz I2C Compatible Serial Control Interface
  • Pin or I2C Programmable PD Power Up to 71.3W
  • Available in a 40-Lead 6mm × 6mm (LTC4292) and 24-Lead 4mm × 4mm (LTC4291-1) QFN Packages
LTC4291-1
4-Port IEEE 802.3bt PoE PSE Controller
LTC4291-1/LT4292 Application Circuit LTC4291-1/LT4292 Pin Configuration LTC4291-1/LT4292 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

Software Interface Datasheet

The software interface datasheet for this PSE may be requested from the Software Request Form (SRF). This datasheet describes the I2C interface and programming details for the respective PSE controller.


Evaluation Kits

eval board
DC2685B-KIT

DC2683A and DC2684A-B LTC4291-1/LTC4292 4-Port IEEE 802.3bt PSE

Product Details

Demonstration circuit 2685B-KIT is an Ethernet Alliance Gen 2 PoE certified 4-port IEEE 802.3bt power sourcing equipment (PSE) composed of a DC2684A-B (daughter card)  and DC2683A (motherboard). The DC2685BKIT is used for evaluation of the LTC4291-1/LTC4292 PSE chipset. Up to four IEEE 802.3af, IEEE 802.3at, or IEEE 802.3bt powered devices (PDs) can be connected and powered from this system using a single power supply. A DC590 is connected to the DC2685B-KITfor I2C interfacing with  QuikEval™.

This demonstration manual provides a quick start procedure, a DC2684A-B daughter card overview, a DC2683A mother board overview, schematics, and layout printouts.

DC2685B-KIT
DC2683A and DC2684A-B LTC4291-1/LTC4292 4-Port IEEE 802.3bt PSE
DC2685B Evaluation Kit DC2685B Evaluation Kit - Top View DC2685B Evaluation Kit - Bottom View DC2685-B-KIT DC2685B Application Circuit DC2685B Application Circuit DC2685B Application Circuit DC2685B Application Circuit
DC590B
Isolated USB Serial Controller for QuikEval-Compatible Demo Boards
DC590B Demo Board DC590B Demo Board DC590B Demo Board DC590B Demo Board DC590B - Schematic

Latest Discussions

Recently Viewed