LTC4269-2

RECOMMENDED FOR NEW DESIGNS

IEEE 802.3at High Power PD and Synchronous Forward Controller with AUX Support

Part Models
4
1ku List Price
Starting From $2.71
Viewing:

Part Details

  • 25.5W IEEE 802.3at Compliant (Type-2) PD
  • PoE+ 2-Event Classification
  • IEEE 802.3at High Power Available Indicator
  • Integrated State-of-the-Art Synchronous Forward Controller
  • – Isolated Power Supply Efficiency >94%
  • Flexible Auxiliary Power Interface
  • Superior EMI Performance
  • Robust 100V 0.7Ω (Typ) Integrated Hot Swap MOSFET
  • Integrated Signature Resistor, Programmable Class Current, UVLO, OVLO and Thermal Protection
  • Short-Circuit Protection with Auto-Restart
  • Programmable Switching Frequency from 100kHz to 500kHz
  • Thermally Enhanced 7mm × 4mm DFN Package
LTC4269-2
IEEE 802.3at High Power PD and Synchronous Forward Controller with AUX Support
PoE-Based Self-Driven Synchronous Forward Power Supply Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
PoE Powered Device (PD) 1
LT4275 RECOMMENDED FOR NEW DESIGNS LTPoE++/PoE+/PoE PD Controller
Power Monitors 1
LT2940 PRODUCTION Power and Current Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4269-1
  • LTC4269-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1351B

LTC4269-2 | PoE Powered Device w/48V Isolated Auxiliary, VOUT = 5V, IOUT = 5A

Product Details

DC1351B: Demo Board for the LTC4269-2 IEEE 802.3at High Power PD and Synchronous Forward Controller with AUX Support


 


DC1351B
LTC4269-2 | PoE Powered Device w/48V Isolated Auxiliary, VOUT = 5V, IOUT = 5A
DC1351B Demo Board DC1351B Demo Board DC1351B Demo Board DC1351B Demo Board DC1351B Demo Board DC1351B - Schematic

Latest Discussions

Recently Viewed