LTC2953

RECOMMENDED FOR NEW DESIGNS

Push Button On/Off Controller with Voltage Monitoring

Part Models
8
1ku List Price
Starting From $2.78

Part Details

  • Wide Operating Voltage Range: 2.7V to 27V
  • Push Button Control of System Power
  • Low Supply Current: 14µA
  • Power Fail Comparator Generates Warning
  • UVLO Comparator Gracefully Latches Power Off
  • Adjustable Supply Monitor with 200ms Reset
  • Adjustable Power Down Timer
  • Low Leakage EN Output (LTC2953-1) Allows DC/DC Converter Control
  • High Voltage EN Output (LTC2953-2) Allows Circuit Breaker Control
  • Simple Interface Allows Orderly System Power Up and Power Down
  • ±1.5% Threshold Tolerances
  • ±10kV ESD HBM on PB Input
  • 12-Pin 3mm x 3mm DFN
LTC2953
Push Button On/Off Controller with Voltage Monitoring
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
TimerBlox 1
LTC6991 PRODUCTION TimerBlox: Resettable, Low Frequency Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC2953-1
  • LTC2953-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1099A

LTC2953 Push-Button Controller with Dual Battery Monitor

Product Details

DC1099A: Demo Board for LTC2953 Push Button On/Off Controller with Voltage Monitoring


 


DC1099A
LTC2953 Push-Button Controller with Dual Battery Monitor

Latest Discussions

Recently Viewed