LTC2947-65

RECOMMENDED FOR NEW DESIGNS

65A+ Power/Energy Monitor with Integrated Sense Resistor

Part Models
2
1ku List Price
Starting From $8.28

Part Details

  • Measures Current, Voltage, Power, Charge, Energy
  • ±65A Current Range with Low 18mA Offset
  • Integrated 150µΩ Sense Resistor
  • 0V to 15V Input Range Independent of Supply Voltage
  • Instantaneous Multiplication of Voltage and Current
  • 0.5% Voltage Accuracy
  • 1% Current and Charge Accuracy
  • 1.2% Power and Energy Accuracy
  • Alerts When Thresholds Exceeded
  • Stores Maximum and Minimum Values
  • Shutdown Mode with IQ < 10µA
  • I2C/SPI Compatible Interface
  • Available in 38-Lead 5mm × 7mm QFN Package
LTC2947-65
65A+ Power/Energy Monitor with Integrated Sense Resistor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DC2826A

LTC2947-65 65A Power/Energy Monitor with Integrated Sense Resistor

Product Details

Demonstration circuit 2826A features the LTC2947-65, a high precision power and energy meter with an internal 65A sense resistor. Three internal ΔΣ ADCs ensure accurate measurement of voltage (0V to 15V) and current (–65A to 65A), while high bandwidth analog multiplication of voltage and current provides accurate power measurement (–975W to 975W) in a wide range of applications. Internal or external clocking options enable precise charge and energy measurements.

Efficiency loss and external part count are minimized by an internal 150µΩ, temperature compensated sense resistor, simplifying energy measurement applications while enabling high accuracy current measurement over the full temperature range.

DC2826A
LTC2947-65 65A Power/Energy Monitor with Integrated Sense Resistor

Latest Discussions

No discussions on LTC2947-65 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed