LTC1155

PRODUCTION

Dual High Side Micropower MOSFET Driver

Part Models
6
1ku List Price
Starting From $3.88

Part Details

  • Fully Enhances N-Channel Power MOSFETs
  • 8μA Standby Current
  • 85μA ON Current
  • Short-Circuit Protection
  • Wide Power Supply Range: 4.5V to 18V
  • Controlled Switching ON and OFF Times
  • No External Charge Pump Components
  • Replaces P-Channel High Side MOSFETs
  • Compatible with Standard Logic Families
  • Available in 8-Pin SO Package
LTC1155
Dual High Side Micropower MOSFET Driver
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1155
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1155 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed