LT9890

RECOMMENDED FOR NEW DESIGNS

150 A Current Monitor for Intel Psys Applications

Part Models
1
1ku List Price
Starting From $4.98
Viewing:

Part Details

  • Integrated current sense element
  • 150 A current range
  • 26,600:1 input-to-output current ratio (5 mA at 133 A)
  • ±1.3% TUE maximum (ISENSE = 45 A to 150 A)
  • 3.2 MHz small-signal bandwidth (ISENSE = 150 A)
  • 150 μΩ current path resistance
  • Powered from 2.7 V to 65 V
  • Intel Psys compatible
  • Available in 108-terminal, 10 mm × 20 mm × 2.75 mm, LGA package
LT9890
150 A Current Monitor for Intel Psys Applications
LT9890 Pin Configuration LT9890 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT9890
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-LT9890

Evaluating the LT9890, 150 A Current Monitor for Intel Psys Applications

Features and Benefits

  • Fully featured evaluation board for the LT9890
  • Response bandwidth greater than 1 MHz
  • Compatible with Intel VR14 Psys systems

Product Details

The EVAL-LT9890-A1Z showcases the LT9890 high-precision current monitor with internal current-sense element supporting up to 150 A of load current. The LT9890 IOUT pin outputs a monitor current with 26600:1 ratio to the pass current flowing through IP to IM pins. The IOUT monitor current flows through an external ground referenced 200 Ω || 100 pF network (~8 MHz low-pass filter) to the P4 (1×2, 100 mil) and J1 (SMA) headers for convenient measurement. The LT9890 current sense element is factory calibrated to 1% of the total unadjusted error and has a zero-temperature coefficient architecture. The IOUT current monitor has a response bandwidth greater than 1 MHz, providing a fast and accurate ground-referenced output signal insensitive to ground voltage variations. Minimal power loss is achieved through a low, 150 μΩ current path resistance and an aspect ratio conducive to wide printed circuit board (PCB) traces. In addition, the LT9890 is compatible with Intel VR14 Psys systems. The key performance characteristics of the EVAL-LT9890-A1Z are shown in the Performance Summary.

Design files for the EVAL-LT9890-A1Z are available on the EVALLT9890 evaluation board page.

For full details on the LT9890, see the LT9890 data sheet, which should be consulted in conjunction with this user guide when using the EVAL-LT9890-A1Z evaluation board.

EVAL-LT9890
Evaluating the LT9890, 150 A Current Monitor for Intel Psys Applications
EVAL-LT9890 Board Photo Angle View EVAL-LT9890 Board Photo Top View EVAL-LT9890 Board Photo Bottom View

Latest Discussions

No discussions on lt9890 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed