HMC8200

RECOMMENDED FOR NEW DESIGNS

Intermediate Frequency Transmitter 800 MHz to 4000 MHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • High linearity: supports modulations to 1024 QAM
  • Tx IF range: 200 MHz to 700 MHz
  • Tx RF range: 800 MHz to 4000 MHz
  • Tx power control: 25 dB
  • SPI controlled interface
  • 32-lead, 5 mm × 5 mm LFCSP package
HMC8200
Intermediate Frequency Transmitter 800 MHz to 4000 MHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC8200
HMC8200 Evaluation Board

Latest Discussions