HMC8100

RECOMMENDED FOR NEW DESIGNS

Intermediate Frequency Receiver 800 MHz - 4000 MHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • High linearity: Support modulations to 1024 QAM
  • Rx IF range: 80 MHz - 200 MHz
  • Rx RF range: 800 MHz - 4000 MHz
  • Rx power control range: 80 dB
  • SPI programmable bandpass filters
  • SPI controlled interface
  • 40 - lead 6 mm × 6 mm LFCSP package
HMC8100
Intermediate Frequency Receiver 800 MHz - 4000 MHz
HMC8100 Functional Block Diagram HMC8100 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC8100
HMC8100 Evaluation Board
EV1HMC8100LP6J_Angle-web EV1HMC8100LP6J_Bottom-web EV1HMC8100LP6J_Ttop-web

Latest Discussions

Recently Viewed