HMC8038

RECOMMENDED FOR NEW DESIGNS

High Isolation, Silicon SPDT, Nonreflective Switch, 0.1 GHz to 6.0 GHz

Part Details

  • Nonreflective, 50 Ω design
  • High isolation: 60 dB typical 
  • Low insertion loss: 0.8 dB typical 
  • High power handling
    34 dBm through path
    29 dBm terminated path
  • High linearity
    0.1 dB compression (P0.1dB): 35 dBm typical 
    Input third-order intercept (IP3): 60 dBm typical
  • ESD ratings
    4 kV human body model (HBM), Class 3A
    1.25 kV charged device model (CDM)
  • Single positive supply
    3.3 V to 5 V
    1.8 V-compatible control
  • see data sheet for additional features
HMC8038

High Isolation, Silicon SPDT, Nonreflective Switch, 0.1 GHz to 6.0 GHz

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

eval board
AD-JUPITER-EBZ

Software-Defined Radio

Features and Benefits

  • RF/SDR
    • ADRV9002 transceiver
    • 2 x receiver, 2 x transmitter
    • LO frequency range 30 MHz to 6 GHz
    • 12 kHz to 40 MHz frequency bandwidth
    • Sampling rate 12 kSPS to 61.44 MSPS
  • External Device Clock Input
  • External MCS Input
  • RF Front-end
  • Processing System
    • Zynq UltraScale+ MPSoC XCZU3EG
      • ARM Cortex-A53 1.5 GHz
      • ARM Cortex-R5 500 MHz
      • Mali-400 MP2 graphic processor
      • Programmable logic 154 k
    • DDR4 – 2 GB (x32)
    • Boot source
      • SD card 3.0
      • Flash memory 128 MB
    • User Interfaces
      • USB 3.1 Gen 1 – Type C
        • Upstream Facing Port (UFP)
        • Downstream Facing Port (DFP)
        • USB 2.0 compatible
    • Ethernet 1000BASE-T RGMII
    • Display Port v1.2 (2 lanes, 5.4 Gbps)
    • SATA 3
    • USB (micro) debug interface
    • 16 GPIOs (3V3 LVCMOS)
  • Power Sources
    • USB Type-C (power only)
      • Power Sink 5V, 9V/3A
    • USB Type-C (data)
      • Power Sink 5V/3A
      • Power Source 5V/0.9 A
    • 802.3at POE compliant, 25.5 W Type2 (POE+)

Product Details

The AD-JUPITER-EBZ is a versatile software-defined platform based on Analog Devices ADRV9002 and Xilinx Zynq UltraScale+ MPSoC. The ADRV9002 is a new generation RF transceiver that has dual-channel transmitters, dual-channel receivers covering a frequency range of 30 MHz to 6 GHz. This device has a high-quality RF linearity performance and a set of advanced features like fast profiles switching, flexible power vs. performance configuration, fast frequency hopping, multi-chip synchronization, and digital pre-distortion (DPD) for narrow and wide band waveform.

The evaluation platform includes XCZU3EG processing device that has a wide range of interfaces, making the system capable of local processing or streaming to a remote host. It comes integrated in a self-contained ruggedized aluminum case, which gives flexibility in evaluating and prototyping across different environments.

APPLICATIONS

  • Aerospace and Defense
  • Communications
  • Advanced Education

EVAL-HMC8038
HMC8038 Evaluation Board
AD-JUPITER-EBZ
Software-Defined Radio

Reference Designs

Isolated and Nonisolated RS-485 Transceiver Simplified Schematic
CN0507 Circuits from the lab

A Complete Two-Port Vector Network Analyzer  

Features and Benefits

  • Complete 2-Port Vector Network Analyzer
  • Frequency range from 1.7 GHz to 3.4 GHz
  • Zero-IF System Architecture
CN0507
A Complete Two-Port Vector Network Analyzer  

Latest Discussions

Recently Viewed