
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD8426
RECOMMENDED FOR NEW DESIGNSWide Supply Range, Rail-to-Rail Output Instrumentation Amplifier
- Part Models
- 4
- 1ku List Price
- Starting From $2.59
Part Details
- 2 channels in a small,
4 mm × 4 mm LFCSP - LFCSP package has no
metal pad
-- More routing room
-- No current leakage to pad - Gain set with 1 external resistor
-- Gain range: 1 to 1000 - Input voltage goes below ground
- Inputs protected beyond supplies
- Very wide power supply range
-- Single supply: 2.2 V to 36 V
-- Dual supply: ±1.35 V to ±18 V - Bandwidth (G = 1): 1 MHz
- CMRR (G = 1): 80 dB minimum
- Input noise: 24 nV/√Hz
- Typical supply current
(per amp): 350 μA - Specified temperature range: −40°C to +125°C
The AD8426 is a dual-channel, low cost, wide supply range instrumentation amplifier that requires only one external resistor to set any gain from 1 to 1000.
The AD8426 is designed to work with a variety of signal voltages. A wide input range and rail-to-rail output allow the signal to make full use of the supply rails. Because the input range can also go below the negative supply, small signals near ground can be amplified without requiring dual supplies. The AD8426 operates on supplies ranging from ±1.35 V to ±18 V for dual supplies and 2.2 V to 36 V for a single supply.
The robust AD8426 inputs are designed to connect to real-world sensors. In addition to its wide operating range, the AD8426 can handle voltages beyond the rails. For example, with a ±5 V supply, the part is guaranteed to withstand ±35 V at the input with no damage. Minimum and maximum input bias currents are specified to facilitate open-wire detection.
The AD8426 is designed to make PCB routing easy and efficient. The two amplifiers are arranged in a logical way so that typical application circuits have short routes and few vias. Unlike most chip scale packages, the AD8426 does not have an exposed metal pad on the bottom of the part, which frees additional space for routing and vias. The AD8426 offers two in-amps in the equivalent board space of a typical MSOP package.
The AD8426 is ideal for multichannel, space-constrained industrial applications. Unlike other low cost, low power instrumentation amplifiers, the AD8426 is designed with a minimum gain of 1 and can easily handle ±10 V signals. With its space-saving LFCSP package and 125°C temperature rating, the AD8426 thrives in tightly packed, zero airflow designs.
The AD8226 is the single channel version of the AD8426.
APPLICATIONS
- Industrial process controls
- Bridge amplifiers
- Medical instrumentation
- Portable data acquisition
- Multichannel systems
Documentation
Data Sheet 1
Application Note 1
Technical Book 1
Rarely Asked Question Page 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8426ACPZ-R7 | 16-Lead LFCSP (4mm x 4mm x 0.85mm) | ||
AD8426ACPZ-WP | 16-Lead LFCSP (4mm x 4mm x 0.85mm) | ||
AD8426BCPZ-R7 | 16-Lead LFCSP (4mm x 4mm x 0.85mm) | ||
AD8426BCPZ-WP | 16-Lead LFCSP (4mm x 4mm x 0.85mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 4, 2016 - 15_0094 Assembly Transfer of Small Body Punched LFCSP Products to Amkor Philippines |
||
AD8426ACPZ-R7 | PRODUCTION | |
AD8426ACPZ-WP | PRODUCTION | |
AD8426BCPZ-R7 | PRODUCTION | |
AD8426BCPZ-WP | PRODUCTION | |
May 5, 2014 - 14_0020 Conversion of 4x4mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
AD8426ACPZ-R7 | PRODUCTION | |
AD8426ACPZ-WP | PRODUCTION | |
AD8426BCPZ-WP | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
-
Differential Voltage Measurement -
Low Power Strain Gauge Signal Measurement -
Precision Differential Voltage Measurement
Tools & Simulations
In-Amp Diamond Plot Tool
The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.
Open ToolSPICE Model 1
Signal Chain Designer
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open Tool