HMC711

Obsolete

GaAs MMIC Sub-Harmonic Upconverter, 17.7 - 23.6 GHz

Part Models
3
1ku List Price
price unavailable
Viewing:

Part Details

  • Conversion Gain: 15 dB
  • 2 LO to RF Isolation: -10 dB
  • High Output IP3: 28 dBm
  • High Output P1dB: 17 dBm
  • 32 Lead 5 × 5mm SMT Package: 25mm²

Suggested Replacement Parts

HMC7911 RECOMMENDED FOR NEW DESIGNS

17.0 GHz to 20.0 GHz, GaAs, MMIC, I/Q Upconverter

HMC711
GaAs MMIC Sub-Harmonic Upconverter, 17.7 - 23.6 GHz
HMC711 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC7911 RECOMMENDED FOR NEW DESIGNS 17.0 GHz to 20.0 GHz, GaAs, MMIC, I/Q Upconverter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC711LC5
HMC711LC5 Evaluation Board

Latest Discussions

No discussions on HMC711 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed