HMC552

Obsolete

High IP3 DBL-BAL Mixer SMT with LO Amplifier, 1.6 - 3.0 GHz

Part Models
4
1ku List Price
price unavailable
Viewing:

Part Details

  • Input IP3: +25 dBm
  • Low Input LO Drive: -4 to +4 dBm
  • LO to RF Isolation: 30 dB
  • Low Conversion Loss: 8 dB
  • Single Positive Supply: +5V @ 62 mA
  • RoHS Compliant 4x4 mm QFN Package
HMC552

High IP3 DBL-BAL Mixer SMT with LO Amplifier, 1.6 - 3.0 GHz

hmc552lp4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADL5365 Obsolete 1200 MHz TO 2500 MHz Balanced Mixer, LO Buffer and RF Balun
AD8343 PRODUCTION DC-to-2.5 GHz High IP3 Active Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC552LP4
HMC552LP4 Evaluation Board

Latest Discussions

No discussions on HMC552 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed