ADuM4121-1

PRODUCTION

High Voltage, Isolated Gate Driver with Internal Miller Clamp, 2 A Output

Part Models
8
1ku List Price
Starting From $2.30

Part Details

  • 2 A peak output current (<2 Ω RDSON)
  • 2.5 V to 6.5 V input
  • 4.5 V to 35 V output
  • Undervoltage lockout (UVLO) at 2.5 V VDD1 
  • Multiple UVLO options on VDD2
    • Grade A: 4.4 V (typical) UVLO on VDD2
    • Grade B: 7.3 V (typical) UVLO on VDD2
    • Grade C: 11.3 V (typical) UVLO on VDD2
  • Precise timing characteristics
    • 53 ns maximum isolator and driver propagation delay
  • Safety and regulatory approvals (pending) 
    • UL recognition per UL 1577 
    • 5 kV rms for 1 minute SOIC long package
  • CSA Component Acceptance Notice 5A
  • VDE certificate of conformity (pending)
    • DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
    • VIORM = 849 V peak
  • Wide body, 8-lead SOIC
  • CMOS input logic levels
  • High common-mode transient immunity: >150 kV/µs
  • High junction temperature operation: 125°C
  • Default low output
  • Internal Miller clamp


ADuM4121-1-EP Supports Defense and Aerospace Applications (AQEC standard)

  • Download ADuM4121-1-EP data sheet (pdf)
  • Military temperature range: −55°C to +125°C
  • Undervoltage lockout (UVLO) at 7.5 V VDD2
  • Controlled manufacturing baseline
  • 1 assembly/test site
  • 1 fabrication site
  • Product change notification
  • Qualification data available on request
  • V62/19601-01XE DSCC Drawing Number
ADuM4121-1
High Voltage, Isolated Gate Driver with Internal Miller Clamp, 2 A Output
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADUM4121A
  • ADUM4121B
  • ADUM4121C

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADuM4121

ADuM4121/ADuM4121-1 Evaluation Board

Features and Benefits

  • 2 A peak drive output capability
  • Output power device resistance: <2 Ω
  • Low propagation delay: <51 ns
  • Operating temperature range: −40°C to +125°C
  • Output voltage range to 35 V
  • Output and input undervoltage lockout (UVLO)
  • Pad placement for multiple switch types
  • Screw terminals for easy connectivity

Product Details

The EVAL-ADuM4121EBZ and EVAL-ADuM4121-1EBZ evaluation boards support the ADuM4121/ADuM4121-1 single-channel gate drivers with an integrated miller clamp. Analog Devices, Inc., iCoupler® technology provides isolation between the input signal and the output gate driver. The EVAL-ADuM4121-1EBZ option is populated with the ADuM4121-1 which does not contain an internal thermal shutdown and does not shutdown the output in case of junction temperatures above 155°C (typical).


The ADuM4121 provides operation with voltages of up to 35 V. The integrated miller clamp activates on the falling edge of an edge transition to further clamp the output low to counteract miller turn on effects.


The EVAL-ADuM4121EBZ evaluation board facilitates testing of the propagation delay, drive strength, miller clamp functionality, and input logic of the device.


For complete information about the ADuM4121/ADuM4121-1, refer to the ADuM4121/ADuM4121-1 data sheet that should be consulted in conjunction with user guide UG-1041 when using the evaluation board.

EVAL-ADuM4121
ADuM4121/ADuM4121-1 Evaluation Board

Latest Discussions

No discussions on ADUM4121-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed