ADuM4177

RECOMMENDED FOR NEW DESIGNS

40 A Source and 30 A Sink, SiC Isolated Gate Driver with Slew-Rate Control and BISTs

Part Models
2
1ku List Price
Starting From $4.25

Part Details

  • 40 A source, 30 A sink peak short-circuit (typical) drive output
  • 20 A peak drive current (typical) in typical application
  • Output power device resistance 0.38 Ω (typical) per channel
  • 1500 V peak and DC working voltage to DIN EN IEC 60747-17
  • Slew-rate control through SPI
  • Low propagation delay (108 ns typical)
  • 60 ns minimum pulse width
  • Bipolar and Unipolar secondary side supply capability
    • VDD1: 4.4 V to 7 V
    • VDD2 to VSS2: 15 V to 23 V
    • VDD2 to GND2: 12 V to 23 V
    • VSS2 to GND2: −5 V to −3.25 V (Bipolar Supply Mode)
    • VSS2 to GND2: 0 V (Unipolar Supply Mode)
  • Protection Features:
  • DESAT – SiC drain sense, 7 V (typical) threshold
    • Programmable internal DESAT blanking time
  • ASC pin, secondary side driver turn-on control
  • External miller clamp
  • Soft shutdown, 1 μs capability, adjustable with external resistor
  • VDD2 to VSS2 OVP and programmable VDD2 to VSS2 UVP
  • VSS2 to GND2 OVP and UVP
  • Isolated fault differentiation through fault reporting pins
  • SiC switch isolated temperature sense
    • 1 kHz PWM, and SPI register read
    • Temperature sense diode stack
    • Compatible with NTC using external resistor network
  • Built-in self tests (BISTs)
  • SPI
  • Nonvolatile EEPROM registers for configurability
  • Fault reporting information
  • Operating junction temperature range: −40ºC to +150ºC
  • Available in 28-lead, SOIC_W_FP package
  • AEC-Q100 qualified for automotive applications
ADuM4177
40 A Source and 30 A Sink, SiC Isolated Gate Driver with Slew-Rate Control and BISTs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADUM4177EBZ

Evaluating the ADuM4177, 40 A Source/30 A Sink SiC Isolated Gate Driver with Slew-Rate Control and Built-In Self Tests

Features and Benefits

  • 40 A (source), 30 A (sink) peak drive output capability
  • Output power device resistance: 0.38 Ω per MOSFET
  • Test infrastructure for
    • SPI communication
    • Slew-rate control
    • Desaturation detection
    • Miller drive
    • Active short-circuit
    • Temperature sensing
    • Fault reporting
    • Multiple dummy loads

Product Details

The EVAL-ADuM4177EBZ evaluation board shows the advanced features of the ADuM4177 while maintaining flexibility in a testing environment. The EVAL-ADuM4177EBZ evaluation board layout delivers a circuit that is easy to control through jumper pins and with access to all of the pins through headers and input and output connectors. A more optimized layout is possible that increases the performance of the system.

The EVAL-ADuM4177EBZ evaluation board works with the USB-SDP-CABLEZ programming cable to access the secondary side electronically erasable programmable read-only memory (EEPROM) and includes the option to drive the serial-peripheral interface (SPI) bus with any other SPI compatible system. The USB-SDP-CABLEZ operates with a 3.3 V logic supply, while the ADuM4177 is typically powered with 5 V. Resistor dividers are added on the SPI channels to allow interfacing.

The user guide shows how to use the ADuM4177 evaluation board to perform basic evaluations such as propagation delay testing, active short-circuit (ASC) function, and desaturation (DESAT). The user guide also shows how to use the evaluation software to access the user configurable bits and explains how to simulate EEPROM settings and program bits into nonvolatile memory.

Full specifications on the ADuM4177 are available in the ADuM4177 data sheet available from Analog Devices, Inc., and must be consulted with the user guide when using the EVAL-ADuM4177EBZ evaluation board.

EVAL-ADUM4177EBZ
Evaluating the ADuM4177, 40 A Source/30 A Sink SiC Isolated Gate Driver with Slew-Rate Control and Built-In Self Tests

Latest Discussions

Recently Viewed