ADRF5238

RECOMMENDED FOR NEW DESIGNS

High Isolation, Silicon SPDT, Nonreflective Switch, 0.1GHz to 13GHz

Part Models
3
1ku List Price
Starting From $5.47

Part Details

  • Frequency range: 100MHz to 13GHz
  • Nonreflective, 50Ω design
  • Low insertion loss
    • 1.0dB to 7GHz typical
    • 1.3dB to 13GHz typical
  • High isolation
    • 49dB to 7GHz typical
    • 41dB to 13GHz typical
  • High power handling (average)
    • 35dBm through path
    • 27dBm terminated path
    • 33dBm hot switching (RFC)
  • High input linearity
    • P0.1dB: 36dBm typical
    • IP3: 60dBm typical
  • Fast RF settling time 0.1dB: 220ns
  • Single positive supply: 3.3V to 5V
  • All off state control
  • CMOS-/LVTTL-compatible
  • 12-lead, 2mm × 2mm, LFCSP_RT
ADRF5238
High Isolation, Silicon SPDT, Nonreflective Switch, 0.1GHz to 13GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5238

Evaluation of the ADRF5238 High Isolation, Silicon SPDT, Nonreflective Switch, 0.1GHz to 13GHz

Features and Benefits

  • Full-featured evaluation board for the ADRF5238 
  • Easy connection to the test equipment
  • Thru line for calibration

Product Details

The ADRF5238 is a SPDT switch manufactured in the silicon process.

This user guide describes the ADRF5238-EVALZ evaluation board, designed to evaluate the features and performance of the ADRF5238. Figure 1in the user guide shows a photograph of the evaluation board.

Full specifications on the ADRF5238 are available in the ADRF5238 data sheet from Analog Devices, Inc. Consult the data sheet with this user guide when using the ADRF5238-EVALZ evaluation board.

EVAL-ADRF5238
Evaluation of the ADRF5238 High Isolation, Silicon SPDT, Nonreflective Switch, 0.1GHz to 13GHz

Latest Discussions

No discussions on ADRF5238 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed