ADN8834

RECOMMENDED FOR NEW DESIGNS

Ultracompact 1.5 A Thermoelectric Cooler (TEC) Controller

Part Models
4
1ku List Price
Starting From $6.42

Part Details

  • Patented high efficiency single inductor architecture
  • Integrated low RDSON MOSFETs for the TEC controller
  • TEC voltage and current operation monitoring
  • No external sense resistor required
  • Independent TEC heating and cooling current limits settings
  • Programmable maximum TEC voltage
  • 2.0 MHz PWM driver switching frequency
  • External synchronization
  • Two integrated zero drift, rail-to-rail chopper amplifiers
  • Capable of NTC or RTD thermal sensors
  • 2.50 V reference output with 1% accuracy
  • Temperature lock indicator
  • Available in a 25-ball, 2.5 mm × 2.5 mm WLCSP or in a 24-lead, 4 mm × 4 mm LFCSP
  • AEC-Q100 qualified for automotive applications
ADN8834
Ultracompact 1.5 A Thermoelectric Cooler (TEC) Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADN8834
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADN8834

ADN8834 Evaluation Board

Features and Benefits

  • Full featured evaluation boards for the ADN8834
  • Complete TEC controller with integrated 1.5A TEC driver 
  • Operating voltage range: VIN = 2.7V to 5.5V
  • TEC voltage and current operation monitoring
  • Independent TEC heating and cooling current limit settings
  • Programmable maximum TEC voltage
  • External synchronization from 1.85 MHz to 3.25 MHz 
  • Input for NTC thermistor connection
  • Output for TEC module wires
  • 2.5V reference out 
  • Disable jumper
  • 40mm × 25 mm WLCSP board size
  • 45mm × 25 mm LFCSP board size

Product Details

The ADN8834CB-EVALZ and ADN8834CP-EVALZ are configurable evaluation boards designed to work with various TEC modules and thermistors. The ADN8834 on the evaluation board delivers and controls bidirectional current through TEC using two pairs of the complimentary integrated MOSFETs in an H-bridge configuration.


The TEC cooling and heating current limits set to 1.5 A and the maximum TEC voltage is programmed to be 3V respectively using two on-board resistor dividers. The temperature set-point circuit is optimized to work with 10 kΩ NTC thermistor. The PID compensation network components are present onboard and can be replaced by soldering different value components to match the temperature control loop characteristic with the thermal load for achieving the required response time and temperature stability. The cooling and heating TEC current limits and maximum TEC voltage setting can be modified also by changing values of the corresponding components.


In addition, the board can be plugged into the ADN8833/34 Base board that has adjustable components for tunable analog thermal PID, the temperature set point, maximum TEC current and TEC voltage limits.

EVAL-ADN8834
ADN8834 Evaluation Board

Latest Discussions

Recently Viewed